Blackfin Digital Signal Processors

Part# Clock Speeds MHz MMACS On Chip L1 SRAM External Memory Type Supported # of GPIO Ethernet MAC High Speed USB OTG Host DMA
Single Core
ADSP-BF523 533 1066, 1200 132K Async, SDRAM, Mobile
SDRAM, NAND Flash
up to 48 No No Yes
ADSP-BF524 300 600, 800 132K Async, SDRAM, Mobile
SDRAM, NAND Flash
up to 48 No Yes Yes
ADSP-BF526 300 600, 800 132K Async, SDRAM, Mobile
SDRAM, NAND Flash
up to 48 Yes Yes Yes
ADSP-BF527 533 1066, 1200 132K Async, SDRAM, Mobile
SDRAM, NAND Flash
up to 48 Yes Yes Yes

View ADI's Complete Blackfin Processor Portfolio