| Part Number | Description | Package |
|---|---|---|
| Op Amps | ||
| AD8557 | Sensor Signal Conditioner | 16 LFCSP |
| AD8601WDRTZ | Single, Low Cost, 8MHz, R to R I/O, 5V Op Amp | 8 SOIC |
| AD8617WARMZ | Dual, µPower, Low Cost, R to R I/O, 5V Op Amp | 8 MSOP |
| AD8629WARZ | Dual, Zero drift, R to R I/O, 5V Op Amp | 8 SOIC |
| AD8630WARZ | Quad, Zero drift, R to R I/O, 5V Op Amp | 14 SOIC |
| AD8648WARUZ | Quad, 24MHz, R to R I/O, 5V Op Amp | 14 TSSOP |
| AD8656WARMZ | Dual, Low Noise, Precision, R to R I/O, 5V Op Amp | 8 MSOP |
| AD8692WARMZ | Dual, Low Noise, Low Cost, R to R Output, 5V Op Amp | 8 MSOP |
| AD8694WARUZ | Quad, Low Noise, Low Cost, R to R Output, 5V Op Amp | 14 TSSOP |
| References | ||
| ADR02WARZ | 5V Out, 10ppm/°C Max TC, Series Voltage Ref. | 8 SOIC |
| ADR366WAUJZ | 3.3V Out, 25ppm/°C Max TC, Series Voltage Ref. | 5 TSOT |