myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Analog Microcontrollers

Selection Guideline

  • ADuCRF101 = Cortex M3 with integrated sub 1GHz radio and 12-Bit ADC
  • ADuC7121/7122 = ARM7 core with high channel-count precision Vout & Iout 12-bit DACs and SAR ADC
  • ADuC7128 to 70129 = ARM7 core with features for home automation and general applications
  • ADuC7060 to 7061 = ARM7 core with Sigma-Delta ADC etc for industrial and general applications
  • ADuC7030 to 7039 = ARM7 core with Sigma-Delta ADC etc for battery monitoring
  • ADuC7019 to 7029 = ARM7 core with SAR ADC etc for general applications
  • ADuC84x = Single cycle 8052 core etc for general applications
  • ADuC816, 824, 834, 845, 846, 847 = 8052 core wit Sigma-Delta ADC etc for general applications
  • ADuC812, 814, 831, 832, 841, 842 = 8052 core wit SAR ADC etc for general applications