| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range |
Package-Leads |
|---|---|---|---|---|---|---|
| AD5162 | 2 | 256 | SPI | Volatile | 5.5 | 10-lead MSOP |
| AD5203 | 4 | 64 | SPI | Volatile | 5.5 | 24-lead TSSOP, 24-lead SOIC |
| AD5243 | 2 | 256 | I2C | Volatile | 5.5 | 10-lead MSOP |
| AD5248 | 2 | 256 | I2C | Volatile | 5.5 | 10-lead MSOP |
| AD8400 | 1 | 256 | SPI | Volatile | 5.5 | 8-lead SOIC |
| AD8403 | 4 | 256 | SPI | Volatile | 5.5 | 24-lead TSSOP, 24-lead SOIC |