| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range | Package-Leads |
|---|---|---|---|---|---|---|
| AD5200 | 1 | 256 | SPI | Volatile | ±2.75, +5.5 | 10-lead MSOP |
| AD5201 | 1 | 33 | SPI | Volatile | ±2.75, +5.5 | 10-lead MSOP |
| AD5241 | 1 | 256 | I2C | Volatile | ±2.75, +5.5 | 14-lead SOIC, 14-lead TSSOP |
| AD5260 | 1 | 256 | SPI | Volatile | ±5.5, +16.5 | 14-lead TSSOP |
| AD5280 | 1 | 256 | I2C | Volatile | ±5.5, +16.5 | 16-lead TSSOP |
| AD5290 | 1 | 256 | SPI | Volatile | ±16.5, +33 | 10-lead MSOP |
| AD5293 | 1 | 1024 | SPI | Volatile | ±16.5, +33 | 14-lead TSSOP |