| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5308 | 8 | 8 | SPI | - | -40 to 105°C | 16-lead TSSOP | LDAC pin; improved linearity B grade |
| AD5318 | 8 | 10 | SPI | - | -40 to 105°C | 16-lead TSSOP | LDAC pin; improved linearity B grade |
| AD5328 | 8 | 12 | SPI | - | -40 to 105°C | 16-lead TSSOP | 5 ppm/°C reference; LDAC and CLR pins |
| AD5362 | 8 | 16 | SPI | - | -40 to 85°C | 52-lead LQFP, 56-lead LFCSP |
denseDAC™; user-programmable gain and offset, 20 V output span |
| AD5392 | 8 | 14 | SPI, I2C | ✔ | -40 to 85°C | 64-lead LFCSP, 52-lead LQFP |
denseDAC™; 3 V/5 V, on-chip reference; programmable offset and gain |
| AD5363 | 8 | 14 | SPI | - | -40 to 85°C | 52-lead LQFP, 56-lead LFCSP |
denseDAC™; user-programmable gain and offset, 20 V output span |
| AD5628 | 8 | 12 | SPI | ✔ | -40 to 105°C | 14/16-lead TSSOP, 16-lead LFCSP |
denseDAC™; 5 ppm/°C reference; LDAC and CLR pins |
| AD5629R | 8 | 12 | SPI | ✔ | -40 to 105°C | 16-lead TSSOP, 16-lead LFCSP |
denseDAC™; on-chip 5 ppm/°C reference; LDAC and CLR pins |
| AD5648 | 8 | 14 | SPI | ✔ | -40 to 105°C | 14-lead TSSOP, 16-lead TSSOP |
denseDAC™; 5 ppm/°C reference; LDAC and CLR pins |
| AD5668 | 8 | 16 | SPI | ✔ | -40 to 105°C | 16-lead TSSOP, 16-lead LFCSP |
denseDAC™; 5 ppm/°C reference; LDAC, and CLR pins |
| AD5678 | 8 | 16 | SPI | - | -40 to 105°C | 14-lead TSSOP, 16-lead TSSOP |
4 x 16-bit and 4 x 12-bit DAC; 5 ppm/°C reference; LDAC and CLR pins |