Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5040 1 14 SPI - -40 to 125°C 8-lead SOT-23 Buffered; 1 LSB INL max
AD5060 1 16 SPI - -40 to 125°C 8-lead SOT-23 Buffered DAC with 1 LSB INL max
AD5061 1 16 SPI - -40 to 125°C 8-lead SOT-23 Buffered DAC with 4 LSB INL max
AD5062 1 16 SPI - -40 to 85°C 8-lead SOT-23 Unbuffered DAC with 1 LSB INL max
AD5063 1 16 SPI - -40 to 125°C 10-lead MSOP Unbuffered DAC with 1 LSB INL max;
on-chip precision resistors
AD5300 1 8 SPI - -40 to 85°C 6-lead SOT-23 140 µA typ at 5 V
AD5310 1 10 SPI - -40 to 105°C 6-lead SOT-23 140 µA typ at 5 V
AD5320 1 12 SPI - -40 to 105°C 6-lead SOT-23 140 µA typ at 5 V
AD5601 1 8 SPI -40 to 125°C 6-lead SC70,
6-Lead LFCSP
100 µA max at 5 V
AD5611 1 10 SPI -40 to 125°C 6-lead SC70,
6-Lead LFCSP
100 µA max at 5 V
AD5620 1 12 SPI -40 to 105°C 8-lead SOT-23 5 ppm/°C reference; VFB pin
AD5621 1 12 SPI -40 to 125°C 6-lead SC70,
6-Lead LFCSP
1LSB INL; 100 uA max
AD5626 1 12 SPI -40 to 85°C 8-lead LFCSP,
8-lead MSOP
1 LSB INL; LDAC and CLR pins
(upgrade to DAC8512)
AD5640 1 14 SPI -40 to 105°C 8-lead SOT-23 5 ppm/°C reference; VFB pin
AD5641 1 14 SPI -40 to 125°C 6-lead SC70,
6-Lead LFCSP
4 LSB INL; 100 µA max at 5 V
AD5660 1 16 SPI -40 to 105°C 8-lead SOT-23 5 ppm/°C reference; VFB pin