| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5337 | 2 | 8 | I2C | - | -40 to 105°C | 8-lead MSOP | I2C interface; improved linearity B grade |
| AD5338 | 2 | 10 | I2C | - | -40 to 105°C | 8-lead MSOP | Improved linearity B grade |
| AD5339 | 2 | 12 | I2C | - | -40 to 105°C | 8-lead MSOP | Improved linearity B grade |
| AD5627 | 2 | 12 | I2C | - | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
LDAC and CLR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5627R | 2 | 12 | I2C | ✔ | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
5 ppm/°C reference; LDAC and CLR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5667 | 2 | 16 | I2C | - | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
LDAC and CLR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5667R | 2 | 16 | I2C | ✔ | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
5 ppm/°C reference; LDAC and CLR pins; 100 kHz/400 kHz and 3.4 MHz interface |