| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5305 | 4 | 8 | I2C | - | -40 to 105°C | 10-lead MSOP | Improved linearity B grade |
| AD5306 | 4 | 8 | I2C | - | -40 to 105°C | 16-lead TSSOP | LDAC and PD pins; improved linearity B grade |
| AD5315 | 4 | 10 | I2C | - | -40 to 105°C | 10-lead MSOP | Improved linearity B grade |
| AD5316 | 4 | 10 | I2C | - | -40 to 105°C | 16-lead TSSOP | LDAC and PD pins; improved linearity B grade |
| AD5325 | 4 | 12 | I2C | - | -40 to 105°C | 10-lead MSOP | Improved linearity B grade |
| AD5326 | 4 | 12 | I2C | - | -40 to 105°C | 16-lead TSSOP | LDAC and PD pins; improved linearity B grade |
| AD5625 | 4 | 12 | I2C | - | -40 to 105°C | 10-lead LFCSP, 14-lead TSSOP |
LDAC, CLR, and POR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5625R | 4 | 12 | I2C | ✔ | -40 to 105°C | 10-lead LFCSP, 14-lead TSSOP |
5 ppm/°C reference; LDAC and CLR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5665 | 4 | 16 | I2C | - | -40 to 105°C | 10-lead LFCSP, 14-lead TSSOP |
LDAC, CLR, and POR pins; 100 kHz/400 kHz and 3.4 MHz interface |
| AD5665R | 4 | 16 | I2C | ✔ | -40 to 105°C | 10-lead LFCSP, 14-lead TSSOP |
5 ppm/°C reference; LDAC, CLR, and POR pins; 100 kHz/400 kHz and 3.4 MHz interface |