Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5308 8 8 SPI - -40 to 105°C 16-lead TSSOP LDAC pin; improved linearity B grade
AD5318 8 10 SPI - -40 to 105°C 16-lead TSSOP LDAC pin; improved linearity B grade
AD5328 8 12 SPI - -40 to 105°C 16-lead TSSOP 5 ppm/°C reference; LDAC and CLR pins
AD5362 8 16 SPI - -40 to 85°C 52-lead LQFP,
56-lead LFCSP
denseDAC™; user-programmable
gain and offset, 20 V output span
AD5392 8 14 SPI, I2C -40 to 85°C 64-lead LFCSP,
52-lead LQFP
denseDAC™; 3 V/5 V, on-chip reference; programmable offset and gain
AD5363 8 14 SPI - -40 to 85°C 52-lead LQFP,
56-lead LFCSP
denseDAC™; user-programmable
gain and offset, 20 V output span
AD5628 8 12 SPI -40 to 105°C 14/16-lead TSSOP,
16-lead LFCSP
denseDAC™; 5 ppm/°C reference;
LDAC and CLR pins
AD5648 8 14 SPI -40 to 105°C 14-lead TSSOP,
16-lead TSSOP
denseDAC™; 5 ppm/°C reference;
LDAC and CLR pins
AD5668 8 16 SPI -40 to 105°C 16-lead TSSOP,
16-lead LFCSP
denseDAC™; 5 ppm/°C reference;
LDAC, and CLR pins
AD5669R 8 16 SPI -40 to 105°C 16-lead TSSOP,
16-lead LFCSP
denseDAC™; 5 ppm/°C reference;
LDAC, and CLR pins
AD5678 8 16 SPI - -40 to 105°C 14-lead TSSOP,
16-lead TSSOP
4 x 16-bit and 4 x 12-bit DAC;
5 ppm/°C reference; LDAC and CLR pins