Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5305 4 8 I2C - -40 to 105°C 10-lead MSOP Improved linearity B grade
AD5306 4 8 I2C - -40 to 105°C 16-lead TSSOP LDAC and PD pins;
improved linearity B grade
AD5315 4 10 I2C - -40 to 105°C 10-lead MSOP Improved linearity B grade
AD5316 4 10 I2C - -40 to 105°C 16-lead TSSOP LDAC and PD pins;
improved linearity B grade
AD5325 4 12 I2C - -40 to 105°C 10-lead MSOP Improved linearity B grade
AD5326 4 12 I2C - -40 to 105°C 16-lead TSSOP LDAC and PD pins;
improved linearity B grade
AD5625R 4 12 I2C -40 to 105°C 10-lead LFCSP,
14-lead TSSOP
5 ppm/°C reference; LDAC and CLR pins;
100 kHz/400 kHz and 3.4 MHz interface
AD5645R 4 14 I2C -40 to 105°C 10-lead LFCSP,
14-lead TSSOP
5 ppm/°C reference; LDAC, CLR, and POR pins;
100 kHz/400 kHz and 3.4 MHz interface
AD5665 4 16 I2C - -40 to 105°C 10-lead LFCSP,
14-lead TSSOP
LDAC, CLR, and POR pins;
100 kHz/400 kHz and 3.4 MHz interface
AD5665R 4 16 I2C -40 to 105°C 10-lead LFCSP,
14-lead TSSOP
5 ppm/°C reference; LDAC, CLR, and POR pins;
100 kHz/400 kHz and 3.4 MHz interface