Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5301 1 8 I2C - -40 to 105°C 6-lead SOT-23 150 µA typ at 5 V
AD5311 1 10 I2C - -40 to 105°C 6-lead SOT-23 150 µA typ at 5 V
AD5321 1 12 I2C - -40 to 105°C 6-lead SOT-23 150 µA typ at 5 V
AD5612 1 10 I2C -40 to 125°C 6-lead SC70, 6-Lead LFCSP 100 µA max at 5 V
AD5622 1 12 I2C -40 to 125°C 6-lead SC70, 6-Lead LFCSP 100 µA max at 5 V