Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5330 1 8 Parallel - -40 to 105°C 20-lead TSSOP 140 µA typ at 5 V;
CLR, LDAC, and PD pins
AD5331 1 10 Parallel - -40 to 105°C 20-lead TSSOP 140 µA typ at 5 V;
CLR, LDAC, and PD pins
AD5332 2 8 Parallel - -40 to 105°C 20-lead TSSOP 300 µA typ at 3 V;
CLR, LDAC, and PD pins
AD5333 2 10 Parallel - -40 to 105°C 20-lead TSSOP 300 µA typ at 5 V;
CLR, LDAC, and PD pins
AD5334 4 8 Parallel - -40 to 105°C 20-lead TSSOP LDAC, CLR, PD, and GAIN pins
AD5336 4 10 Parallel - -40 to 105°C 20-lead TSSOP LDAC, CLR, GAIN, and PD pins
AD5340 1 12 Parallel - -40 to 105°C 20-lead TSSOP 140 µA typ at 5 V;
CLR, LDAC, and PD pins
AD5342 2 12 Parallel - -40 to 105°C 20-lead TSSOP 300 µA typ at 5 V;
CLR, LDAC, GAIN, and PD pins
AD5344 4 12 Parallel - -40 to 105°C 20-lead TSSOP LDAC, CLR, and PD pins
AD5346 8 8 Parallel - -40 to 105°C 40-lead LFCSP PD, LDAC, CLR, and GAIN pins
AD5348 8 12 Parallel - -40 to 105°C 40-lead LFCSP PD, LDAC, CLR, and GAIN pins
AD5392 8 14 SPI, I2C -40 to 85°C 64-lead LFCSP,
52-lead LQFP
denseDAC™; 3 V/5 V, on-chip reference;
programmable offset and gain