| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5330 | 1 | 8 | Parallel | - | -40 to 105°C | 20-lead TSSOP | 140 µA typ at 5 V; CLR, LDAC, and PD pins |
| AD5331 | 1 | 10 | Parallel | - | -40 to 105°C | 20-lead TSSOP | 140 µA typ at 5 V; CLR, LDAC, and PD pins |
| AD5332 | 2 | 8 | Parallel | - | -40 to 105°C | 20-lead TSSOP | 300 µA typ at 3 V; CLR, LDAC, and PD pins |
| AD5333 | 2 | 10 | Parallel | - | -40 to 105°C | 20-lead TSSOP | 300 µA typ at 5 V; CLR, LDAC, and PD pins |
| AD5334 | 4 | 8 | Parallel | - | -40 to 105°C | 20-lead TSSOP | LDAC, CLR, PD, and GAIN pins |
| AD5336 | 4 | 10 | Parallel | - | -40 to 105°C | 20-lead TSSOP | LDAC, CLR, GAIN, and PD pins |
| AD5342 | 2 | 12 | Parallel | - | -40 to 105°C | 20-lead TSSOP | 300 µA typ at 5 V; CLR, LDAC, GAIN, and PD pins |
| AD5344 | 4 | 12 | Parallel | - | -40 to 105°C | 20-lead TSSOP | LDAC, CLR, and PD pins |
| AD5346 | 8 | 8 | Parallel | - | -40 to 105°C | 40-lead LFCSP | PD, LDAC, CLR, and GAIN pins |
| AD5347 | 8 | 10 | Parallel | - | -40 to 105°C | 40-lead LFCSP | PD, LDAC, CLR, and GAIN pins |
| AD5348 | 8 | 12 | Parallel | - | -40 to 105°C | 40-lead LFCSP | PD, LDAC, CLR, and GAIN pins |
| AD5392 | 8 | 14 | SPI, I2C | ✔ | -40 to 85°C | 64-lead LFCSP, 52-lead LQFP |
denseDAC™; 3 V/5 V, on-chip reference; programmable offset and gain |