Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5024 4 12 SPI - -40 to 125°C 16-lead TSSOP 1LSB INL; LDAC, CLR, and POR
pins;4 reference inputs; 4.5 V to 5.5 V
AD5044 4 14 SPI - -40 to 125°C 16-lead TSSOP 1 LSB INL; LDAC, CLR,
and POR pins; 4 reference inputs
AD5064 4 16 SPI - -40 to 125°C 14/16-lead TSSOP 1 LSB INL, LDAC, CLR, SDO Pins,
4 Ref Inputs (on certain models);
See alsoAD5750 / AD5751 -
Industrial V/I output driver
AD5066 4 16 SPI - -40 to 125°C 16-lead TSSOP Unbuffered; 1 LSB INL; LDAC, CLR,
and POR pins; 4 reference inputs
AD5304 4 8 SPI - -40 to 105°C 10-lead MSOP Improved linearity B grade
AD5307 4 8 SPI - -40 to 105°C 16-lead TSSOP LDAC, CLR, SDO, DCEN, and
PD pins; improved linearity B grade
AD5314 4 10 SPI - -40 to 105°C 10-lead MSOP LDAC, CLR, SDO, DCEN, and
PD pins; improved linearity B grade
AD5324 4 12 SPI - -40 to 105°C 10-lead MSOP LDAC, CLR, SDO, DCEN, and
PD pins; improved linearity B grade
AD5327 4 12 SPI - -40 to 105°C 16-lead TSSOP LDAC, CLR, SDO, DCEN, and
PD pins; improved linearity B grade
AD5624 4 12 SPI - -40 to 105°C 10-lead MSOP,
10-lead LFCSP
Tiny 3 mm X 3 mm LFCSP package
AD5624R 4 12 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference
AD5644R 4 14 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference
AD5664 4 16 SPI - -40 to 105°C 10-lead MSOP,
10-lead LFCSP
See also AD5750 / AD5751 -
Industrial V/I output driver
AD5664R 4 16 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference
AD5666 4 16 SPI -40 to 105°C 14-lead TSSOP 5 ppm/°C reference;
LDAC, CLR, SDO, and POR pins