| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5301 | 1 | 8 | I2C | - | -40 to 105°C | 6-lead SOT-23 | 150 µA typ at 5 V |
| AD5321 | 1 | 12 | I2C | - | -40 to 105°C | 6-lead SOT-23 | 150 µA typ at 5 V |
| AD5602 | 1 | 8 | I2C | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP | 100 µA max at 5 V |
| AD5612 | 1 | 10 | I2C | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP | 100 µA max at 5 V |
| AD5622 | 1 | 12 | I2C | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP | 100 µA max at 5 V |