Part Number #Chs Resolution (Bits) Interface Internal Vref Temp Range Package-Leads Comment
AD5025 2 12 SPI - -40 to 125°C 14-lead TSSOP 1 LSB INL; LDAC, CLR, SDO,
PDL, and POR pins
AD5045 2 14 SPI - -40 to 125°C 14-lead TSSOP 1 LSB INL; LDAC, CLR, SDO,
and POR pins; 4 reference inputs
AD5065 2 16 SPI - -40 to 125°C 14-lead TSSOP 1 LSB INL; LDAC, CLR, SDO,
and POR pins; 4 reference inputs
AD5312 2 10 SPI - -40 to 105°C 10-lead MSOP 230 µA typ at 3 V; LDAC pin;
improved linearity B grade
AD5313 2 10 SPI - -40 to 105°C 16-lead TSSOP 230 µA typ at 3 V; LDAC, CLR, SDO, PD, and DCEN pins; improved linearity B grade
AD5322 2 12 SPI - -40 to 105°C 10-lead MSOP 230 µA typ at 5 V; LDAC pin;
improved linearity B grade
AD5323 2 12 SPI - -40 to 105°C 16-lead TSSOP 230 µA typ at 3 V; LDAC, CLR, SDO, PD, and DCEN pins; improved linearity B grade
AD5623R 2 12 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference; LDAC and CLR pins
AD5643R 2 14 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference; LDAC and CLR pins
AD5663 2 16 SPI - -40 to 105°C 10-lead MSOP,
10-lead LFCSP
LDAC and CLR pins
AD5663R 2 16 SPI -40 to 105°C 10-lead MSOP,
10-lead LFCSP
5 ppm/°C reference; LDAC and CLR pins