| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5040 | 1 | 14 | SPI | - | -40 to 125°C | 8-lead SOT-23 | Buffered; 1 LSB INL max |
| AD5060 | 1 | 16 | SPI | - | -40 to 125°C | 8-lead SOT-23 | Buffered DAC with 1 LSB INL max |
| AD5061 | 1 | 16 | SPI | - | -40 to 125°C | 8-lead SOT-23 | Buffered DAC with 4 LSB INL max |
| AD5062 | 1 | 16 | SPI | - | -40 to 85°C | 8-lead SOT-23 | Unbuffered DAC with 1 LSB INL max |
| AD5063 | 1 | 16 | SPI | - | -40 to 125°C | 10-lead MSOP | Unbuffered DAC with 1 LSB INL max; on-chip precision resistors |
| AD5310 | 1 | 10 | SPI | - | -40 to 105°C | 6-lead SOT-23 | 140 µA typ at 5 V |
| AD5320 | 1 | 12 | SPI | - | -40 to 105°C | 6-lead SOT-23 | 140 µA typ at 5 V |
| AD5601 | 1 | 8 | SPI | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP |
100 µA max at 5 V |
| AD5611 | 1 | 10 | SPI | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP |
100 µA max at 5 V |
| AD5620 | 1 | 12 | SPI | ✔ | -40 to 105°C | 8-lead SOT-23 | 5 ppm/°C reference; VFB pin |
| AD5621 | 1 | 12 | SPI | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP |
1LSB INL; 100 uA max |
| AD5626 | 1 | 12 | SPI | ✔ | -40 to 85°C | 8-lead LFCSP, 8-lead MSOP |
1 LSB INL; LDAC and CLR pins (upgrade to DAC8512) |
| AD5640 | 1 | 14 | SPI | ✔ | -40 to 105°C | 8-lead SOT-23 | 5 ppm/°C reference; VFB pin |
| AD5641 | 1 | 14 | SPI | ✔ | -40 to 125°C | 6-lead SC70, 6-Lead LFCSP |
4 LSB INL; 100 µA max at 5 V |
| AD5660 | 1 | 16 | SPI | ✔ | -40 to 105°C | 8-lead SOT-23 | 5 ppm/°C reference; VFB pin |
| AD5662 | 1 | 16 | SPI | - | -40 to 125°C | 8-lead SOT-23 | VFB pin |