| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range |
Package-Leads |
|---|---|---|---|---|---|---|
| AD5174 | 1 | 1024 | SPI | MTP | ±2.75, +5.5 | 10-lead LFCSP, 10-lead MSOP |
| AD5175 | 1 | 1024 | I2C | MTP | ±2.75, +5.5 | 10-lead LFCSP, 10-lead MSOP |
| AD5231 | 1 | 1024 | SPI | EEPROM | ±2.75, +5.5 | 16-lead TSSOP |
| AD5270 | 1 | 1024 | SPI | MTP | ±2.75, +5.5 | 10-lead LFCSP, 10-lead MSOP |
| AD5271 | 1 | 256 | SPI | MTP | ±2.75, +5.5 | 10-lead LFCSP, 10-lead MSOP |
| AD5274 | 1 | 256 | I2C | MTP | ±2.75, +5.5 | 10-lead LFCSP, 10-lead MSOP |
| AD5291 | 1 | 256 | SPI | MTP | ±16.5, +33 | 14-lead TSSOP |
| AD5292 | 1 | 1024 | SPI | MTP | ±16.5, +33 | 14-lead TSSOP |