| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range |
Package-Leads |
|---|---|---|---|---|---|---|
| AD5160 | 1 | 256 | SPI | Volatile | 5.5 | 8-lead SOT-23 |
| AD5161 | 1 | 256 | I2C; SPI | Volatile | 5.5 | 10-lead MSOP |
| AD5165 | 1 | 256 | SPI | Volatile | 5.5 | 8-lead TSOT |
| AD5220 | 1 | 128 | Up/Down | Volatile | 5.5 | 8-lead MSOP, 8-lead SOIC |
| AD5227 | 1 | 64 | Up/Down | Volatile | 5.5 | 8-lead TSOT |
| AD5228 | 1 | 32 | Pushbutton | Volatile | 5.5 | 8-lead TSOT |
| AD5245 | 1 | 256 | I2C | Volatile | 5.5 | 8-lead SOT-23 |
| AD5246 | 1 | 128 | I2C | Volatile | 5.5 | 6-lead SC70 |
| AD8400 | 1 | 256 | SPI | Volatile | 5.5 | 8-lead SOIC |