| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range |
Package-Leads |
|---|---|---|---|---|---|---|
| AD5162 | 2 | 256 | SPI | Volatile | 5.5 | 10-lead MSOP |
| AD5170 | 1 | 256 | I2C | MTP | 5.5 | 10-lead MSOP |
| AD5171 | 1 | 64 | I2C | OTP | 5.5 | 8-lead SOT-23 |
| AD5172 | 2 | 256 | I2C | OTP | 5.5 | 10-lead MSOP |
| AD5173 | 2 | 256 | I2C | OTP | 5.5 | 10-lead MSOP |
| AD5248 | 2 | 256 | I2C | Volatile | 5.5 | 10-lead MSOP |
| AD5273 | 1 | 64 | I2C | OTP | 5.5 | 8-lead SOT-23 |
| AD8402 | 2 | 256 | SPI | Volatile | 5.5 | 14-lead TSSOP, 14-lead SOIC |