Part Number #Chs # Positions Interface Memory Maximum Terminal Voltage Range Package-Leads
AD5200 1 256 SPI Volatile ±2.75, +5.5 10-lead MSOP
AD5201 1 33 SPI Volatile ±2.75, +5.5 10-lead MSOP
AD5242 2 256 I2C Volatile ±2.75, +5.5 16-lead SOIC, 16-lead TSSOP
AD5260 1 256 SPI Volatile ±5.5, +16.5 14-lead TSSOP
AD5280 1 256 I2C Volatile ±5.5, +16.5 16-lead TSSOP
AD5290 1 256 SPI Volatile ±16.5, +33 10-lead MSOP
AD5293 1 1024 SPI Volatile ±16.5, +33 14-lead TSSOP
AD7376 1 128 SPI Volatile ±16.5, +33 14-lead TSSOP, 16-lead SOIC