Part Number #Chs # Positions Interface Memory Maximum Terminal
Voltage Range
Package-Leads
AD5160 1 256 SPI Volatile 5.5 8-lead SOT-23
AD5161 1 256 I2C; SPI Volatile 5.5 10-lead MSOP
AD5165 1 256 SPI Volatile 5.5 8-lead TSOT
AD5220 1 128 Up/Down Volatile 5.5 8-lead MSOP, 8-lead SOIC
AD5227 1 64 Up/Down Volatile 5.5 8-lead TSOT
AD5245 1 256 I2C Volatile 5.5 8-lead SOT-23
AD5246 1 128 I2C Volatile 5.5 6-lead SC70
AD5247 1 128 I2C Volatile 5.5 6-lead SC70
AD8400 1 256 SPI Volatile 5.5 8-lead SOIC