| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range | Package-Leads |
|---|---|---|---|---|---|---|
| AD5203 | 4 | 64 | SPI | Volatile | 5.5 | 24-lead TSSOP, 24-lead SOIC |
| AD5222 | 2 | 128 | Up/Down | Volatile | ±2.75, +5.5 | 14-lead SOIC, 14-lead TSSOP |
| AD5242 | 2 | 256 | I2C | Volatile | ±2.75, +5.5 | 16-lead SOIC, 16-lead TSSOP |
| AD5262 | 2 | 256 | SPI | Volatile | ±5.5, +16.5 | 16-lead TSSOP |
| AD5282 | 2 | 256 | I2C | Volatile | ±5.5, +16.5 | 16-lead TSSOP |
| AD8400 | 1 | 256 | SPI | Volatile | 5.5 | 8-lead SOIC |
| AD8402 | 2 | 256 | SPI | Volatile | 5.5 | 14-lead TSSOP, 14-lead SOIC |
| AD8403 | 4 | 256 | SPI | Volatile | 5.5 | 24-lead TSSOP, 24-lead SOIC |