| Part Number | #Chs | # Positions | Interface | Memory | Maximum Terminal Voltage Range |
Package-Leads |
|---|---|---|---|---|---|---|
| AD5110 | 1 | 128 | I2C | EEPROM | 5.5 | 8-lead LFCSP |
| AD5111 | 1 | 128 | Up/Down | EEPROM | 5.5 | 8-lead LFCSP |
| AD5112 | 1 | 64 | I2C | EEPROM | 5.5 | 8-lead LFCSP |
| AD5114 | 1 | 32 | I2C | EEPROM | 5.5 | 8-lead LFCSP |
| AD5115 | 1 | 32 | Up/Down | EEPROM | 5.5 | 8-lead LFCSP |
| AD5116 | 1 | 64 | Push button | EEPROM | 5.5 | 8-lead LFCSP |
| AD5258 | 1 | 64 | I2C | EEPROM | 5.5 | 10-lead MSOP |
| AD5259 | 1 | 256 | I2C | EEPROM | 5.5 | 10-lead LFCSP, 10-lead MSOP |