| Part Number | #Chs | Resolution (Bits) | Interface | Internal Vref | Temp Range | Package-Leads | Comment |
|---|---|---|---|---|---|---|---|
| AD5045 | 2 | 14 | SPI | - | -40 to 125°C | 14-lead TSSOP | 1 LSB INL; LDAC, CLR, SDO, and POR pins; 4 reference inputs |
| AD5065 | 2 | 16 | SPI | - | -40 to 125°C | 14-lead TSSOP | 1 LSB INL; LDAC, CLR, SDO, and POR pins; 4 reference inputs |
| AD5302 | 2 | 8 | SPI | - | -40 to 105°C | 10-lead MSOP | 300 µA typ at 5 V; LDAC pin; improved linearity B grade |
| AD5312 | 2 | 10 | SPI | - | -40 to 105°C | 10-lead MSOP | 230 µA typ at 3 V; LDAC pin; improved linearity B grade |
| AD5313 | 2 | 10 | SPI | - | -40 to 105°C | 16-lead TSSOP | 230 µA typ at 3 V; LDAC, CLR, SDO, PD, and DCEN pins; improved linearity B grade |
| AD5322 | 2 | 12 | SPI | - | -40 to 105°C | 10-lead MSOP | 230 µA typ at 5 V; LDAC pin; improved linearity B grade |
| AD5323 | 2 | 12 | SPI | - | -40 to 105°C | 16-lead TSSOP | 230 µA typ at 3 V; LDAC, CLR, SDO, PD, and DCEN pins; improved linearity B grade |
| AD5623R | 2 | 12 | SPI | ✔ | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
5 ppm/°C reference; LDAC and CLR pins |
| AD5643R | 2 | 14 | SPI | ✔ | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
5 ppm/°C reference; LDAC and CLR pins |
| AD5663 | 2 | 16 | SPI | - | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
LDAC and CLR pins |
| AD5663R | 2 | 16 | SPI | ✔ | -40 to 105°C | 10-lead MSOP, 10-lead LFCSP |
5 ppm/°C reference; LDAC and CLR pins |