-------------------------------------------------------------------------- -- BSDL for ADSP_BF561 Digital Signal Processor in -- -- -- -- Revision 0.1 Release Date: 05/17/2004 -- Revision 0.2 Release Date: 11/01/2006 -- Revision 0.3 Release Date: 02/22/2011 (Added Silicon Revision Control) -------------------------------------------------------------------------- entity ADSP_BF561_COREB is generic (PHYSICAL_PIN_MAP : string:="UNDEFINED"); port(TCK: in bit; TDI: in bit; TDO: out bit; TMS: in bit; TRST_B: in bit); use STD_1149_1_1990.all; attribute PIN_MAP of ADSP_BF561_COREB: entity is PHYSICAL_PIN_MAP; constant UNDEFINED: PIN_MAP_STRING:= "TCK: 1," & "TDO: 2," & "TMS: 3," & "TRST_B: 4," & "TDI: 5"; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST_B : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is (50.0e6, BOTH); attribute INSTRUCTION_LENGTH of ADSP_BF561_COREB: entity is 5; -- Unspecified opcodes assigned to Bypass. attribute INSTRUCTION_OPCODE of ADSP_BF561_COREB: entity is "BYPASS (11111)," & "EXTEST (00000)," & "SAMPLE (10000)," & "IDCODE (00010)," & "MEMBIST (01010)," & "EMULATION (00100,10100,01000,11110,01100)," & "CUSTOMER_KEY (10110)," & "TESTKEY (00110)"; attribute INSTRUCTION_CAPTURE of ADSP_BF561_COREB: entity is "00001"; attribute INSTRUCTION_PRIVATE of ADSP_BF561_COREB: entity is "EMULATION," & "MEMBIST," & "CUSTOMER_KEY," & "TESTKEY" ; attribute IDCODE_REGISTER of ADSP_BF561_COREB: entity is -- Version field is 4-bit binary encoding for silicon revision (e.g., 0101 - silicon rev 0.5) -- Uncomment/Comment the below as necessary, or add silicon revisions released after BSDL file "0101" & -- Version 0.5 -- "0011" & -- Version 0.3 "0010011110111011" & -- Part number "00001100101" & -- ADI manufacturing code "1"; -- Required bit attribute BOUNDARY_CELLS of ADSP_BF561_COREB: entity is "BC_1, BC_2, BC_3, BC_4"; -- BC_1: output, control; BC_2: input; -- BC_3: internal; BC_4: clock; attribute BOUNDARY_LENGTH of ADSP_BF561_COREB: entity is 1; attribute BOUNDARY_REGISTER of ADSP_BF561_COREB: entity is --num cell port function safe [ccell disval rslt ] "0 ( BC_3,*,internal,0)"; end ADSP_BF561_COREB;