---------------------------------------------------------------------- -- BSDL for ADSP_BF561 Digital Signal Processor in CSP_BGA Package -- (17mm x 17mm) -- -- Revision 0.1 Release Date: 11/01/2006 -- Revision 0.2 Release Date: 02/22/2007 -- Revision 0.3 Release Date: 02/22/2011 (Added Silicon Rev Control) ---------------------------------------------------------------------- entity ADSP_BF561_17x17_MBGA is generic (PHYSICAL_PIN_MAP : string:="MBGA17x17_PACKAGE"); port( ADDR: out bit_vector(2 to 25); DATA: inout bit_vector(0 to 31); AMS_B: out bit_vector(0 to 3); AOE_B: out bit; ARDY: in bit; ARE_B: out bit; AWE_B: out bit; ABE_B: out bit_vector(0 to 3); BG_B: buffer bit; BGH_B: buffer bit; BMODE: in bit_vector(0 to 1); BR_B: in bit; BY_PASS: in bit; PPI0_DATA: inout bit_vector(0 to 15); PPI1_DATA: inout bit_vector(0 to 15); DR0PRI: inout bit; DR0SEC: inout bit; DR1PRI: inout bit; DR1SEC: inout bit; DT0PRI: inout bit; DT0SEC: inout bit; DT1PRI: inout bit; DT1SEC: inout bit; MISO: inout bit; MOSI: inout bit; NMI_0: in bit; NMI_1: in bit; PF: inout bit_vector(0 to 15); RESET_B: in bit; RFS0: inout bit; RFS1: inout bit; RSCLK0: inout bit; RSCLK1: inout bit; TSCLK0: inout bit; TSCLK1: inout bit; RX: inout bit; TX: inout bit; SA10: out bit; SCAS_B: out bit; SCK: inout bit; SCKE: out bit; SLEEP: buffer bit; SMS_B: out bit_vector(0 to 3); SRAS_B: out bit; SWE_B: out bit; SCLK0: out bit; SCLK1: out bit; TCK: in bit; TDI: in bit; TDO: out bit; TMS: in bit; TRST_B: in bit; EMU_B: linkage bit; TFS0: inout bit; TFS1: inout bit; PPI0_CLK: in bit; PPI1_CLK: in bit; PPI0_SYNC1: inout bit; PPI0_SYNC2: inout bit; PPI0_SYNC3: inout bit; PPI1_SYNC1: inout bit; PPI1_SYNC2: inout bit; PPI1_SYNC3: inout bit; VDD_INT: linkage bit_vector(0 to 12); GND: linkage bit_vector(0 to 38); VDD_EXT: linkage bit_vector(0 to 24); CLKIN: linkage bit; XTAL: linkage bit; VROUT1: linkage bit; VROUT0: linkage bit; NC: linkage bit_vector(0 to 1)); use STD_1149_1_1990.all; attribute PIN_MAP of ADSP_BF561_17x17_MBGA: entity is PHYSICAL_PIN_MAP; constant MBGA17x17_PACKAGE: PIN_MAP_STRING:= "ADDR: (B15,A15,C14,B14,A14,C13,B13,D6,B6,A5,B5," & "C6,A4,D5,C5,B4,A3,B3,C4,D4,A2,B2,B1,C2)," & "DATA: (C15,D14,D13,D15,B16,C16,E13,D16,F14,E15," & "F15,F13,E16,E14,G14,G15,F16,G13,G16,H15," & "J14,H14,J15,H16,J16,K15,K14,K16,L16,M16," & "N16,L15)," & "AMS_B: (A7,B7,C7,A6)," & "AOE_B: B8," & "ARDY: A8," & "ARE_B: C8," & "AWE_B: D7," & "ABE_B: (C12,D12,A12,A13)," & "BG_B: B12," & "BGH_B: D11," & "BY_PASS: F4," & "SLEEP: R11," & "BMODE: (N11,N10)," & "BR_B: B11," & "DR0PRI: M14," & "DR0SEC: P15," & "DR1PRI: T14," & "DR1SEC: N13," & "DT0PRI: L14," & "DT0SEC: P16," & "DT1PRI: T15," & "DT1SEC: N14," & "MISO: T12," & "MOSI: R12," & "NMI_0: P11," & "NMI_1: P9," & "PF: (N5,P5,R5,T5,N6,T6,P6,R6,P7," & "N7,T7,R7,N8,T8,R8,P8)," & "PPI0_CLK: C3," & "PPI1_CLK: E5," & "PPI0_DATA: (L4,L3,L2,L1,K3,K2,K1,J3," & "J2,J4,F2,E1,E3,E2,E4,D1)," & "PPI0_SYNC1: C1," & "PPI0_SYNC2: D3," & "PPI0_SYNC3: D2," & "PPI1_DATA: (P4,R4,T4,T3,R3,N4,P3,N3," & "P2,M4,N2,R2,R1,P1,M3,M2)," & "PPI1_SYNC1: N1," & "PPI1_SYNC2: M1," & "PPI1_SYNC3: K4," & "RFS0: N15," & "RFS1: P13," & "RESET_B: F3, " & "RSCLK0: M13," & "RSCLK1: R13," & "TSCLK0: M15," & "TSCLK1: R14," & "RX: N12," & "TX: T13," & "SA10: C11," & "SCAS_B: D10," & "SCK: P12," & "SCKE: B10," & "SMS_B: (D8,B9,A9,C9)," & "SRAS_B: D9," & "SWE_B: C10," & "SCLK0: A10," & "SCLK1: A11," & "TCK: R9," & "TDO: T9," & "TMS: P10," & "EMU_B: T11," & "TFS0: R16," & "TFS1: P14," & "TRST_B: R10," & "TDI: T10," & "VDD_INT: (E6,E8,E10,E12,H4,H5,J12,J13,M5,M6,M8,M10,M12)," & "GND: (E7,E9,E11,F8,F9,G4,G5,G7,G8,G9,G10,H2,H3,H6,H7," & "H8,H9,H10,H11,H12,H13,J5,J6,J7,J8,J9,J10,J11," & "K7,K8,K9,K10,K12,K13,L9,M7,M9,M11,N9), " & "VDD_EXT: (A1,A16,F5,F6,F7,F10,F11,F12,G2,G3,G6,G11,G12," & "K5,K6,K11,L5,L6,L7,L8,L10,L11,L12,T1,T16), " & "CLKIN: F1," & "XTAL: G1," & "VROUT1: J1, " & "VROUT0: H1, " & "NC: (R15,T2) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST_B : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is (50.0e6, BOTH); attribute INSTRUCTION_LENGTH of ADSP_BF561_17x17_MBGA: entity is 5; -- Unspecified opcodes assigned to Bypass. attribute INSTRUCTION_OPCODE of ADSP_BF561_17x17_MBGA: entity is "BYPASS (11111)," & "EXTEST (00000)," & "SAMPLE (10000)," & "IDCODE (00010)," & "MEMBIST (01010)," & "EMULATION (00100,10100,01000,11110,01100)," & "CUSTOMER_KEY (10110)," & "TESTKEY (00110)"; attribute INSTRUCTION_CAPTURE of ADSP_BF561_17x17_MBGA: entity is "00001"; attribute INSTRUCTION_PRIVATE of ADSP_BF561_17x17_MBGA: entity is "EMULATION," & "MEMBIST," & "CUSTOMER_KEY," & "TESTKEY" ; attribute IDCODE_REGISTER of ADSP_BF561_17x17_MBGA: entity is -- Version field is 4-bit binary encoding for silicon revision (e.g., 0101 - silicon rev 0.5) -- Uncomment/Comment the below as necessary, or add silicon revisions released after BSDL file "0101" & -- Version 0.5 -- "0011" & -- Version 0.3 "0010011110111011" & -- Part number "00001100101" & -- ADI manufacturing code "1"; -- Required bit attribute BOUNDARY_CELLS of ADSP_BF561_17x17_MBGA: entity is "BC_1, BC_2, BC_3, BC_4"; -- BC_1: output, control; BC_2: input; -- BC_3: internal; BC_4: clock; attribute BOUNDARY_LENGTH of ADSP_BF561_17x17_MBGA: entity is 355; attribute BOUNDARY_REGISTER of ADSP_BF561_17x17_MBGA: entity is --num cell port function safe [ccell disval rslt ] "0 ( BC_2,NMI_1,input,X),"& -- PADRING tlpad_pf "1 ( BC_2,PF(15),input,X),"& "2 ( BC_1,PF(15),output3,X,3,0,Z),"& "3 ( BC_1,*,control,0 ),"& "4 ( BC_2,PF(14),input,X),"& "5 ( BC_1,PF(14),output3,X,6,0,Z),"& "6 ( BC_1,*,control,0),"& "7 ( BC_2,PF(13),input,X),"& "8 ( BC_1,PF(13),output3,X,9,0,Z),"& "9 ( BC_1,*,control,0),"& "10 ( BC_2,PF(12),input,X),"& "11 ( BC_1,PF(12),output3,X,12,0,Z),"& "12 ( BC_1,*,control,0),"& "13 ( BC_2,PF(11),input,X),"& "14 ( BC_1,PF(11),output3,X,15,0,Z),"& "15 ( BC_1,*,control,0),"& "16 ( BC_2,PF(10),input,X),"& "17 ( BC_1,PF(10),output3,X,18,0,Z),"& "18 ( BC_1,*,control,0),"& "19 ( BC_2,PF(9),input,X),"& "20 ( BC_1,PF(9),output3,X,21,0,Z),"& "21 ( BC_1,*,control,0),"& "22 ( BC_2,PF(8),input,X),"& "23 ( BC_1,PF(8),output3,X,24,0,Z),"& "24 ( BC_1,*,control,0),"& "25 ( BC_2,PF(7),input,X),"& "26 ( BC_1,PF(7),output3,X,27,0,Z),"& "27 ( BC_1,*,control,0),"& "28 ( BC_2,PF(6),input,X),"& "29 ( BC_1,PF(6),output3,X,30,0,Z),"& "30 ( BC_1,*,control,0),"& "31 ( BC_2,PF(5),input,X),"& "32 ( BC_1,PF(5),output3,X,33,0,Z),"& "33 ( BC_1,*,control,0),"& "34 ( BC_2,PF(4),input,X),"& "35 ( BC_1,PF(4),output3,X,36,0,Z),"& "36 ( BC_1,*,control,0),"& "37 ( BC_2,PF(3),input,X),"& "38 ( BC_1,PF(3),output3,X,39,0,Z),"& "39 ( BC_1,*,control,0),"& "40 ( BC_2,PF(2),input,X),"& "41 ( BC_1,PF(2),output3,X,42,0,Z),"& "42 ( BC_1,*,control,0),"& "43 ( BC_2,PF(1),input,X),"& "44 ( BC_1,PF(1),output3,X,45,0,Z),"& "45 ( BC_1,*,control,0),"& "46 ( BC_2,PF(0),input,X),"& "47 ( BC_1,PF(0),output3,X,48,0,Z),"& "48 ( BC_1,*,control,0),"& -- PADRING tlpad_ppi1data "49 ( BC_2,PPI1_DATA(0),input,X),"& "50 ( BC_1,PPI1_DATA(0), output3,X,51,0,Z),"& "51 ( BC_1,*,control,0),"& "52 ( BC_2,PPI1_DATA(1),input,X),"& "53 ( BC_1,PPI1_DATA(1), output3,X,54,0,Z),"& "54 ( BC_1,*,control,0),"& "55 ( BC_2,PPI1_DATA(2),input,X),"& "56 ( BC_1,PPI1_DATA(2), output3,X,57,0,Z),"& "57 ( BC_1,*,control,0),"& "58 ( BC_2,PPI1_DATA(3),input,X),"& "59 ( BC_1,PPI1_DATA(3), output3,X,60,0,Z),"& "60 ( BC_1,*,control,0),"& "61 ( BC_2,PPI1_DATA(4),input,X),"& "62 ( BC_1,PPI1_DATA(4), output3,X,63,0,Z),"& "63 ( BC_1,*,control,0),"& "64 ( BC_2,PPI1_DATA(5),input,X),"& "65 ( BC_1,PPI1_DATA(5), output3,X,66,0,Z),"& "66 ( BC_1,*,control,0),"& "67 ( BC_2,PPI1_DATA(6),input,X),"& "68 ( BC_1,PPI1_DATA(6), output3,X,69,0,Z),"& "69 ( BC_1,*,control,0),"& "70 ( BC_2,PPI1_DATA(7),input,X),"& "71 ( BC_1,PPI1_DATA(7), output3,X,72,0,Z),"& "72 ( BC_1,*,control,0),"& "73 ( BC_2,PPI1_DATA(8),input,X),"& "74 ( BC_1,PPI1_DATA(8), output3,X,75,0,Z),"& "75 ( BC_1,*,control,0),"& "76 ( BC_2,PPI1_DATA(9),input,X),"& "77 ( BC_1,PPI1_DATA(9), output3,X,78,0,Z),"& "78 ( BC_1,*,control,0),"& "79 ( BC_2,PPI1_DATA(10),input,X),"& "80 ( BC_1,PPI1_DATA(10), output3,X,81,0,Z),"& "81 ( BC_1,*,control,0),"& "82 ( BC_2,PPI1_DATA(11),input,X),"& "83 ( BC_1,PPI1_DATA(11), output3,X,84,0,Z),"& "84 ( BC_1,*,control,0),"& "85 ( BC_2,PPI1_DATA(12),input,X),"& "86 ( BC_1,PPI1_DATA(12), output3,X,87,0,Z),"& "87 ( BC_1,*,control,0),"& "88 ( BC_2,PPI1_DATA(13),input,X),"& "89 ( BC_1,PPI1_DATA(13), output3,X,90,0,Z),"& "90 ( BC_1,*,control,0),"& "91 ( BC_2,PPI1_DATA(14),input,X),"& "92 ( BC_1,PPI1_DATA(14), output3,X,93,0,Z),"& "93 ( BC_1,*,control,0),"& "94 ( BC_2,PPI1_DATA(15),input,X),"& "95 ( BC_1,PPI1_DATA(15), output3,X,96,0,Z),"& "96 ( BC_1,*,control,0),"& -- PADRING tlpad_ppisync "97 ( BC_2,PPI1_SYNC1,input,X),"& "98 ( BC_1,PPI1_SYNC1, output3,X,99,0,Z),"& "99 ( BC_1,*,control,0),"& "100 ( BC_2,PPI1_SYNC2,input,X),"& "101 ( BC_1,PPI1_SYNC2, output3,X,102,0,Z),"& "102 ( BC_1,*,control,0),"& "103 ( BC_2,PPI1_SYNC3,input,X),"& "104 ( BC_1,PPI1_SYNC3, output3,X,105,0,Z),"& "105 ( BC_1,*,control,0),"& -- PADRING tlpad_ppi0 "106 ( BC_2,PPI0_DATA(0),input,X),"& "107 ( BC_1,PPI0_DATA(0), output3,X,108,0,Z),"& "108 ( BC_1,*,control,0),"& "109 ( BC_2,PPI0_DATA(1),input,X),"& "110 ( BC_1,PPI0_DATA(1), output3,X,111,0,Z),"& "111 ( BC_1,*,control,0),"& "112 ( BC_2,PPI0_DATA(2),input,X),"& "113 ( BC_1,PPI0_DATA(2), output3,X,114,0,Z),"& "114 ( BC_1,*,control,0),"& "115 ( BC_2,PPI0_DATA(3),input,X),"& "116 ( BC_1,PPI0_DATA(3), output3,X,117,0,Z),"& "117 ( BC_1,*,control,0),"& "118 ( BC_2,PPI0_DATA(4),input,X),"& "119 ( BC_1,PPI0_DATA(4), output3,X,120,0,Z),"& "120 ( BC_1,*,control,0),"& "121 ( BC_2,PPI0_DATA(5),input,X),"& "122 ( BC_1,PPI0_DATA(5), output3,X,123,0,Z),"& "123 ( BC_1,*,control,0),"& "124 ( BC_2,PPI0_DATA(6),input,X),"& "125 ( BC_1,PPI0_DATA(6), output3,X,126,0,Z),"& "126 ( BC_1,*,control,0),"& "127 ( BC_2,PPI0_DATA(7),input,X),"& "128 ( BC_1,PPI0_DATA(7), output3,X,129,0,Z),"& "129 ( BC_1,*,control,0),"& "130 ( BC_2,PPI0_DATA(8),input,X),"& "131 ( BC_1,PPI0_DATA(8), output3,X,132,0,Z),"& "132 ( BC_1,*,control,0),"& "133 ( BC_2,PPI0_DATA(9),input,X),"& "134 ( BC_1,PPI0_DATA(9), output3,X,135,0,Z),"& "135 ( BC_1,*,control,0),"& "136 ( BC_2,BY_PASS,input,X),"& "137 ( BC_2,RESET_B,input,X),"& "138 ( BC_2,PPI0_DATA(10),input,X),"& "139 ( BC_1,PPI0_DATA(10), output3,X,140,0,Z),"& "140 ( BC_1,*,control,0),"& "141 ( BC_2,PPI0_DATA(11),input,X),"& "142 ( BC_1,PPI0_DATA(11), output3,X,143,0,Z),"& "143 ( BC_1,*,control,0),"& "144 ( BC_2,PPI0_DATA(12),input,X),"& "145 ( BC_1,PPI0_DATA(12), output3,X,146,0,Z),"& "146 ( BC_1,*,control,0),"& "147 ( BC_2,PPI0_DATA(13),input,X),"& "148 ( BC_1,PPI0_DATA(13), output3,X,149,0,Z),"& "149 ( BC_1,*,control,0),"& "150 ( BC_2,PPI0_DATA(14),input,X),"& "151 ( BC_1,PPI0_DATA(14), output3,X,152,0,Z),"& "152 ( BC_1,*,control,0),"& "153 ( BC_2,PPI0_DATA(15),input,X),"& "154 ( BC_1,PPI0_DATA(15), output3,X,155,0,Z),"& "155 ( BC_1,*,control,0),"& "156 ( BC_2,PPI0_SYNC1,input,X),"& "157 ( BC_1,PPI0_SYNC1, output3,X,158,0,Z),"& "158 ( BC_1,*,control,0),"& "159 ( BC_2,PPI0_SYNC2,input,X),"& "160 ( BC_1,PPI0_SYNC2, output3,X,161,0,Z),"& "161 ( BC_1,*,control,0),"& "162 ( BC_2,PPI0_SYNC3,input,X),"& "163 ( BC_1,PPI0_SYNC3, output3,X,164,0,Z),"& "164 ( BC_1,*,control,0),"& "165 ( BC_2,PPI0_CLK,input,X),"& "166 ( BC_2,PPI1_CLK,input,X),"& -- PADRING tlpad_addrhi (18) "167 ( BC_1,ADDR(25),output3,X,175,0,Z),"& "168 ( BC_1,ADDR(24),output3,X,175,0,Z),"& "169 ( BC_1,ADDR(23),output3,X,175,0,Z),"& "170 ( BC_1,ADDR(22),output3,X,175,0,Z),"& "171 ( BC_1,ADDR(21),output3,X,175,0,Z),"& "172 ( BC_1,ADDR(20),output3,X,175,0,Z),"& "173 ( BC_1,ADDR(19),output3,X,175,0,Z),"& "174 ( BC_1,ADDR(18),output3,X,175,0,Z),"& "175 ( BC_1,*,control,0),"& "176 ( BC_1,ADDR(17),output3,X,175,0,Z),"& "177 ( BC_1,ADDR(16),output3,X,175,0,Z),"& "178 ( BC_1,ADDR(15),output3,X,175,0,Z),"& "179 ( BC_1,ADDR(14),output3,X,175,0,Z),"& "180 ( BC_1,ADDR(13),output3,X,175,0,Z),"& "181 ( BC_1,ADDR(12),output3,X,175,0,Z),"& "182 ( BC_1,ADDR(11),output3,X,175,0,Z),"& "183 ( BC_1,ADDR(10),output3,X,175,0,Z),"& "184 ( BC_1,ADDR(9),output3,X,175,0,Z),"& -- PADRING tlpad_amc (9) "185 ( BC_1,AMS_B(3),output3,X,189,0,Z),"& "186 ( BC_1,AMS_B(2),output3,X,189,0,Z),"& "187 ( BC_1,AMS_B(1),output3,X,189,0,Z),"& "188 ( BC_1,AMS_B(0),output3,X,189,0,Z),"& "189 ( BC_1,*,control,0),"& "190 ( BC_1,AWE_B,output3,X,189,0,Z),"& "191 ( BC_1,AOE_B,output3,X,189,0,Z),"& "192 ( BC_1,ARE_B,output3,X,189,0,Z),"& "193 ( BC_2,ARDY,input,X),"& -- PADRING tlpad_sdc (19) "194 ( BC_1,*,control,0),"& "195 ( BC_1,SMS_B(0),output3,X,194,0,Z),"& "196 ( BC_1,SMS_B(1),output3,X,194,0,Z),"& "197 ( BC_1,SMS_B(2),output3,X,194,0,Z),"& "198 ( BC_1,SMS_B(3),output3,X,194,0,Z),"& "199 ( BC_1,SRAS_B,output3,X,194,0,Z),"& "200 ( BC_1,SCKE,output3,X,194,0,Z),"& "201 ( BC_1,SCAS_B,output3,X,194,0,Z),"& "202 ( BC_1,SWE_B,output3,X,194,0,Z),"& "203 ( BC_1,SCLK0,output3,X,194,0,Z),"& "204 ( BC_1,SCLK1,output3,X,194,0,Z),"& "205 ( BC_1,SA10,output3,X,194,0,Z),"& "206 ( BC_2,BR_B,input,X),"& "207 ( BC_1,BG_B,output2,X),"& "208 ( BC_1,BGH_B,output2,X),"& "209 ( BC_1,ABE_B(0),output3,X,219,0,Z),"& "210 ( BC_1,ABE_B(1),output3,X,219,0,Z),"& "211 ( BC_1,ABE_B(2),output3,X,219,0,Z),"& "212 ( BC_1,ABE_B(3),output3,X,219,0,Z),"& -- PADRING tlpad_addrlo (8) "213 ( BC_1,ADDR(8),output3,X,219,0,Z),"& "214 ( BC_1,ADDR(7),output3,X,219,0,Z),"& "215 ( BC_1,ADDR(6),output3,X,219,0,Z),"& "216 ( BC_1,ADDR(5),output3,X,219,0,Z),"& "217 ( BC_1,ADDR(4),output3,X,219,0,Z),"& "218 ( BC_1,ADDR(3),output3,X,219,0,Z),"& "219 ( BC_1,*,control,0),"& "220 ( BC_1,ADDR(2),output3,X,219,0,Z),"& -- PADRING tlpad_datalo (33) "221 ( BC_1,*,control,0),"& "222 ( BC_2,DATA(0),input,X),"& "223 ( BC_1,DATA(0),output3,X,221,0,Z),"& "224 ( BC_2,DATA(1),input,X),"& "225 ( BC_1,DATA(1),output3,X,221,0,Z),"& "226 ( BC_2,DATA(2),input,X),"& "227 ( BC_1,DATA(2),output3,X,221,0,Z),"& "228 ( BC_2,DATA(3),input,X),"& "229 ( BC_1,DATA(3),output3,X,221,0,Z),"& "230 ( BC_2,DATA(4),input,X),"& "231 ( BC_1,DATA(4),output3,X,221,0,Z),"& "232 ( BC_2,DATA(5),input,X),"& "233 ( BC_1,DATA(5),output3,X,221,0,Z),"& "234 ( BC_2,DATA(6),input,X),"& "235 ( BC_1,DATA(6),output3,X,221,0,Z),"& "236 ( BC_2,DATA(7),input,X),"& "237 ( BC_1,DATA(7),output3,X,221,0,Z),"& "238 ( BC_2,DATA(8),input,X),"& "239 ( BC_1,DATA(8),output3,X,221,0,Z),"& "240 ( BC_2,DATA(9),input,X),"& "241 ( BC_1,DATA(9),output3,X,221,0,Z),"& "242 ( BC_2,DATA(10),input,X),"& "243 ( BC_1,DATA(10),output3,X,221,0,Z),"& "244 ( BC_2,DATA(11),input,X),"& "245 ( BC_1,DATA(11),output3,X,221,0,Z),"& "246 ( BC_2,DATA(12),input,X),"& "247 ( BC_1,DATA(12),output3,X,221,0,Z),"& "248 ( BC_2,DATA(13),input,X),"& "249 ( BC_1,DATA(13),output3,X,221,0,Z),"& "250 ( BC_2,DATA(14),input,X),"& "251 ( BC_1,DATA(14),output3,X,221,0,Z),"& "252 ( BC_2,DATA(15),input,X),"& "253 ( BC_1,DATA(15),output3,X,221,0,Z),"& -- PADRING tlpad_datahi (33) "254 ( BC_1,*,control,0),"& "255 ( BC_2,DATA(16),input,X),"& "256 ( BC_1,DATA(16),output3,X, 254,0,Z),"& "257 ( BC_2,DATA(17),input,X),"& "258 ( BC_1,DATA(17),output3,X, 254,0,Z),"& "259 ( BC_2,DATA(18),input,X),"& "260 ( BC_1,DATA(18),output3,X, 254,0,Z),"& "261 ( BC_2,DATA(19),input,X),"& "262 ( BC_1,DATA(19),output3,X, 254,0,Z),"& "263 ( BC_2,DATA(20),input,X),"& "264 ( BC_1,DATA(20),output3,X, 254,0,Z),"& "265 ( BC_2,DATA(21),input,X),"& "266 ( BC_1,DATA(21),output3,X, 254,0,Z),"& "267 ( BC_2,DATA(22),input,X),"& "268 ( BC_1,DATA(22),output3,X, 254,0,Z),"& "269 ( BC_2,DATA(23),input,X),"& "270 ( BC_1,DATA(23),output3,X, 254,0,Z),"& "271 ( BC_2,DATA(24),input,X),"& "272 ( BC_1,DATA(24),output3,X, 254,0,Z),"& "273 ( BC_2,DATA(25),input,X),"& "274 ( BC_1,DATA(25),output3,X, 254,0,Z),"& "275 ( BC_2,DATA(26),input,X),"& "276 ( BC_1,DATA(26),output3,X, 254,0,Z),"& "277 ( BC_2,DATA(27),input,X),"& "278 ( BC_1,DATA(27),output3,X, 254,0,Z),"& "279 ( BC_2,DATA(28),input,X),"& "280 ( BC_1,DATA(28),output3,X, 254,0,Z),"& "281 ( BC_2,DATA(29),input,X),"& "282 ( BC_1,DATA(29),output3,X, 254,0,Z),"& "283 ( BC_2,DATA(30),input,X),"& "284 ( BC_1,DATA(30),output3,X, 254,0,Z),"& "285 ( BC_2,DATA(31),input,X),"& "286 ( BC_1,DATA(31),output3,X, 254,0,Z),"& -- PADRING tlpad_sp0 "287 ( BC_2,DT0PRI,input,X),"& "288 ( BC_1,DT0PRI,output3,X,289,0,Z),"& "289 ( BC_1,*,control,0),"& "290 ( BC_2,DT0SEC,input,X),"& "291 ( BC_1,DT0SEC,output3,X,292,0,Z),"& "292 ( BC_1,*,control,0),"& "293 ( BC_2,TFS0,input,X),"& "294 ( BC_1,TFS0,output3,X,295,0,Z),"& "295 ( BC_1,*,control,0),"& "296 ( BC_2,TSCLK0,input,X),"& "297 ( BC_1,TSCLK0,output3,X,298,0,Z),"& "298 ( BC_1,*,control,0),"& "299 ( BC_2,DR0PRI,input,X),"& "300 ( BC_1,DR0PRI,output3,X,301,0,Z),"& "301 ( BC_1,*,control,0),"& "302 ( BC_2,DR0SEC,input,X),"& "303 ( BC_1,DR0SEC,output3,X,304,0,Z),"& "304 ( BC_1,*,control,0),"& "305 ( BC_2,RFS0,input,X),"& "306 ( BC_1,RFS0,output3,X,307,0,Z),"& "307 ( BC_1,*,control,0),"& "308 ( BC_2,RSCLK0,input,X),"& "309 ( BC_1,RSCLK0,output3,X,310,0,Z),"& "310 ( BC_1,*,control,0),"& -- PADRING tlpad_sp1 "311 ( BC_2,DT1PRI,input,X),"& "312 ( BC_1,DT1PRI,output3,X,313,0,Z),"& "313 ( BC_1,*,control,0),"& "314 ( BC_2,DT1SEC,input,X),"& "315 ( BC_1,DT1SEC,output3,X,316,0,Z),"& "316 ( BC_1,*,control,0),"& "317 ( BC_2,TFS1,input,X),"& "318 ( BC_1,TFS1,output3,X,319,0,Z),"& "319 ( BC_1,*,control,0),"& "320 ( BC_2,TSCLK1,input,X),"& "321 ( BC_1,TSCLK1,output3,X,322,0,Z),"& "322 ( BC_1,*,control,0),"& "323 ( BC_2,DR1PRI,input,X),"& "324 ( BC_1,DR1PRI,output3,X,325,0,Z),"& "325 ( BC_1,*,control,0),"& "326 ( BC_2,DR1SEC,input,X),"& "327 ( BC_1,DR1SEC,output3,X,328,0,Z),"& "328 ( BC_1,*,control,0),"& "329 ( BC_2,RFS1,input,X),"& "330 ( BC_1,RFS1,output3,X,331,0,Z),"& "331 ( BC_1,*,control,0),"& "332 ( BC_2,RSCLK1,input,X),"& "333 ( BC_1,RSCLK1,output3,X,334,0,Z),"& "334 ( BC_1,*,control,0),"& -- PADRING tlpad_uart "335 ( BC_2,TX,input,X),"& "336 ( BC_1,TX,output3,X,337,0,Z),"& "337 ( BC_1,*,control,0),"& "338 ( BC_2,RX,input,X),"& "339 ( BC_1,RX,output3,X,340,0,Z),"& "340 ( BC_1,*,control,0),"& -- PADRING tlpad_spi "341 ( BC_2,SCK,input,X),"& "342 ( BC_1,SCK,output3,X,343,0,Z),"& "343 ( BC_1,*,control,0),"& "344 ( BC_2,MOSI,input,X),"& "345 ( BC_1,MOSI,output3,X,346,0,Z),"& "346 ( BC_1,*,control,0),"& "347 ( BC_2,MISO,input,X),"& "348 ( BC_1,MISO,output3,X,349,0,Z),"& "349 ( BC_1,*,control,0),"& -- PADRING tlpad_sys "350 ( BC_2,NMI_0,input,X),"& "351 ( BC_1,SLEEP,output2,X),"& "352 ( BC_2,BMODE(0),input,X),"& "353 ( BC_2,BMODE(1),input,X),"& "354 ( BC_1, *, control, 0)"; end ADSP_BF561_17x17_MBGA;