*****************************************************
SETTINGS FOR BF561 EZ-KIT AND MICRON MI360 SENSOR
*****************************************************

-----------------------------------------------------
EZ-KIT SWITCH/JUMPER SETTINGS:
-----------------------------------------------------

OFF: SW2, SW10, SW11
SW3: OFF, ON, ON, OFF
SW4: OFF (SW4 1-4 ON for pushbutton use)
SW5: OFF, OFF, ON, ON (may vary based on PPI1/2 clk source)

-----------------------------------------------------
AV-EXT POPULATED JUMPERS:
-----------------------------------------------------

JP2.1/2
JP3.3/5
JP3.4/6
JP4.7/8
JP6.3/5
JP6.4/6
JP9.3/5
JP9.4/6

-----------------------------------------------------
MI360 IMAGE FORMAT:
-----------------------------------------------------

Hor Pixels: 640
Ver Pixels: 480
Format: RGB
Bits per pixel: 16

-----------------------------------------------------
MI360 BASIC CONFIGURATION:
-----------------------------------------------------

Hardware:
---------
JPB2 DNP

Software:
---------
SCCB Write Address:	0xB8
SCCB Read Address:	0xB9

Reg  =  Value
-------------
0x01 = 0x0004	// Set to Core Register Space
0x0D = 0x0001	// Soft Reset of Core
// Wait 200000 cycle delay
0x0D = 0x0000
// Wait 200000 cycle delay
0x01 = 0x0004	// Set to Core Register Space
0x05 = 0x0084	// Horizontal Blanking Control Register
0x06 = 0x0010	// Vertical Blanking Control Register
0x07 = 0x3002	// Output Control Register
0x20 = 0xD020 
0x21 = 0xE401
0x35 = 0x0040
// Wait 200000 cycle delay
0x01 = 0x0001	// Set to Image Flow Processing Space
0x07 = 0x0001
// Wait 200000 cycle delay
0x07 = 0x0000
// Wait 200000 cycle delay
0x37 = 0x0020
0x01 = 0x0001
0x05 = 0x0003	// Aperture Correction (sharpening)
0x08 = 0xDA00	// Enable RGB and invert Pixel Clock
0x2E = 0x1084	// AE  Target Control
0x3A = 0x0043	// Output Format Control 2  - 555 BGR, swap bytes
0x33 = 0x1411	// Sharpness and Saturation
0x39 = 0x0122	// Upper Shutter Delay Limit
0x3B = 0x042C	// Black Subtraction
0x3E = 0x0FFF	// Gain threshold for CCM adjustment
0x48 = 0x0007	// Color bar
0x59 = 0x00F8
0x5A = 0x012A
0x5C = 0x201E
0x5D = 0x2725
0x64 = 0x117D
// Wait 800000 cycle delay

-----------------------------------------------------
PART REVISIONS:
-----------------------------------------------------

These configurations apply to:
- BF561 Rev. 0.3 or higher
- AV-Extender card Rev. 1.2
- Micron MI360 Headboard Rev. 3
- Micron MT9v111 Sensor Rev. 3