*****************************************************
SETTINGS FOR BF533 EZ-KIT AND MICRON MI354 SENSOR
*****************************************************

-----------------------------------------------------
EZ-KIT SWITCH/JUMPER SETTINGS:
-----------------------------------------------------

Switches: all OFF
SW9(1:4) = ON if using pushbuttons
	
Jumper JP1 ON
Jumper JP2 OFF

-----------------------------------------------------
AV-EXT POPULATED JUMPERS:
-----------------------------------------------------

JP2.1/2
JP3.3/5
JP3.4/6
JP4.7/8
JP6.3/5
JP6.4/6
JP9.3/5
JP9.4/6

-----------------------------------------------------
MI354 IMAGE FORMAT:
-----------------------------------------------------

Hor Pixels: 858
Ver Pixels: 525
Format: YUV/RGB/ITU656
Bits per pixel: 16

-----------------------------------------------------
MI354 BASIC CONFIGURATION:
-----------------------------------------------------

Hardware:
---------
J9 = 1/2
SW4 = ON,ON

Software:
---------
SCCB Write Address:	0xBA
SCCB Read Address:	0xBB

Reg  =  Value
-------------
(For YUV:)
Default, no config needed

(For RGB:)
0xF0 = 0x0001
0x9B = 0x0300
	
(For ITU656:)
0xF0 = 0x0001
0x9B = 0x0A00

-----------------------------------------------------
SAMPLE BF533 BASIC REGISTER CONFIGURATION:
-----------------------------------------------------

	#define en_async_mem 	0xF
	#define PPICLK_Expansion_CLK_SELECT 0x20
	
	// addresses for Port B in Flash A
	#define pFlashA_PortB_Dir	(volatile unsigned char *)0x20270007  //dir
	#define pFlashA_PortB_Data	(volatile unsigned char *)0x20270005 //out
	#define pFlashA_PortA_Dir	(volatile unsigned char *)0x20270006  //dir
	#define pFlashA_PortA_Data	(volatile unsigned char *)0x20270004 //out

	// Link the signals over the EZ-KIT to the EZ-Extender
  *pEBIU_AMBCTL0	= 0x7bb07bb0;
	*pEBIU_AMBCTL1	= 0x7bb07bb0;
	*pEBIU_AMGCTL	|= en_async_mem;
	 	
	// Initialize flash A csio regs (port A)
  *pFlashA_PortA_Data = 0x0;		// Clear data registers
	*pFlashA_PortA_Dir = 0xFF;      // Set Direction = Output
	ssync();
	*pFlashA_PortA_Data |= PPICLK_Expansion_CLK_SELECT;
	
-----------------------------------------------------
PART REVISIONS:
-----------------------------------------------------

These configurations apply to:
- BF533 Rev. 0.3 or higher
- AV-Extender card Rev. 1.2
- Micron MI354 Headboard Rev. 2
- Micron MT9v125 Sensor Rev. 2