SSM3302

PRODUCTION

2 ×10 W Filterless Class-D Stereo Audio Amplifier

Viewing:

Overview

  • Filterless stereo Class-D amplifier with Σ-Δ modulation
  • 2 × 10 W into 4 Ω load and 2 × 8 W into 8 Ω load at 12 V supply with <1% total harmonic distortion plus noise (THD + N)
  • 98 dB signal-to-noise ratio (SNR)
  • Single-supply operation from 7 V to 18 V
  • Flexible gain adjustment pin from 9 dB to 24 dB
  • Fixed input impedance of 40 kΩ
  • See data sheet for additional features
SSM3302
2 ×10 W Filterless Class-D Stereo Audio Amplifier
SSM3302 Functional Block Diagram SSM3302 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM3302
SSM3302 Evaluation Board

Latest Discussions

Recently Viewed