Информация о продукте

Статус продукта:Производство

The ADG786 and ADG788 are low voltage, CMOS devices comprising three independently selectable SPDT (single pole, double throw) switches and four independently selectable SPDT switches respectively.

Lower power consumption and operating supply range of 1.8 V to 5.5 V and dual ±2.5 V make the ADG786 and ADG788 ideal for battery powered, portable instruments and many other applications. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. An EN input on the ADG786 is used to enable or diable the device. When disabled, all channels are switched OFF.

These multiplexers are designed on an enhanced submicron process that provides low power dissipation yet gives high switching speed, very low on resistance, high signal bandwidths and low leakage currents. On resistance is in the region of a few ohms, is closely matched between switches and very flat over the full signal range. These parts can operate equally well in either direction and have an input signal range which extends to the supplies.

The ADG786 and ADG788 are available in small 20-lead chip scale packages.

Product Highlights


  1. Small 20-Lead 4 mm × 4 mm Chip Scale Packages (CSP).
  2. Single/Dual Supply Operation. The ADG786 and ADG788 are fully specified and guaranteed with 3 V ± 10% and 5 V ± 10% single supply rails, and ± 2.5 V ± 10% dual supply rails.
  3. Low On Resistance (2.5 Ω typical).
  4. Low Power Consumption (<0.01 μW).
  5. Guaranteed Break-Before-Make Switching Action.

Applications

  • Data Acquisition Systems
  • Communication Systems
  • Relay Replacement
  • Audio and Video Switching
  • Battery-Powered Systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 1.8 V to 5.5 V Single Supply
  • ±2.5 V Dual Supply
  • 2.5 Ω On Resistance
  • 0.5 Ω On Resistance Flatness
  • 100 pA Leakage Currents
  • 19 ns Switching Times
  • Triple SPDT: ADG786
  • Quad SPDT: ADG788
  • 20-Lead 4 mm × 4 mm Chip Scale Packages
  • Low Power Consumption
  • TTL/CMOS-Compatible Inputs
  • For Functionally-Equivalent Devices in 16-Lead TSSOP Packages, See ADG733/ADG734
  • Qualified for automotive applications

Functional Block Diagram for ADG786

OF Note . . .

See also, ADG733 in TSSOP and QSOP Packages.

Документация

Наименование Тип контента Тип файлов
ADG786/ADG788: 2.5 Ω,1.8 V to 5.5 V, ±2.5 V Triple/Quad SPDT Switches in Chip Scale Packages Data Sheet (Rev A, 08/2012) (pdf, 139 kB) Технические описания PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Технические статьи HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Технические статьи PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Технические статьи HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Технические статьи HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADG786 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть