Добавить к Мастеру создания структурных схем

ADG465:  Single Channel Protector in SOT-23/µSOIC Packages

Информация о продукте

Статус продукта:Производство

The ADG465 is a single channel protector in an SOT-23 package. The channel protector is placed in series with the signal path, and will protect sensitive components from voltage transience in the signal path whether or not the power supplies are present. Because the channel protection works regardless of the presence of the supplies, the channel protectors are ideal for use in applications where correct power sequencing cannot always be guaranteed to protect analog inputs (e.g., hot-insertion rack systems). This is discussed further, and some example circuits are given, in the Applications section of the data sheet.

The ADG465 can operate from both bipolar and unipolar supplies. The channels are normally on when power is connected, and open circuit when power is disconnected. With power supplies of ±15 V, the on-resistance of the ADG465 is 80 Ω typ, with a leakage current of ±1 nA max. When power is disconnected, the input leakage current is approximately ±5 nA typ.

The ADG465 is available in a 6-lead plastic surface mount SOT-23 package, and an 8-lead mSOIC package.

Applications
  • ATE Equipment
  • Sensitive Measurement Equipment
  • Hot-Insertion Rack Systems
  • ADC Input Channel Protection
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Fault and Overvoltage Protection up to ±40 V
      - Signal Paths Open Circuit with Power Off
      - Signal Path Resistance of RON with
      Power On
    • 44 V Supply Maximum Ratings
    • Low On-Resistance (80 Ω typ)
    • 1 nA Max Path Current Leakage
      @ +25°C
    • Low Power Dissipation 0.8µW typ
    • Latchup-Proof Construction
    • 6-Lead SOT-23/8-Lead µSOIC Packages

    Functional Block Diagram for ADG465

    Документация

    Наименование Тип контента Тип файлов
    ADG465: Single Channel Protector in an SOT-23 Package Data Sheet  (Rev A, 09/1998) (pdf, 111 kB) Технические описания PDF
    Data-acquisition system uses fault protection
    By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
    Технические статьи HTML
    CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
    by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
    Технические статьи PDF
    Temperature monitor measures three thermal zones
    by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
    Технические статьи HTML
    Enhanced Multiplexing for MEMS Optical Cross Connects
    by James Caffrey (Fiberoptic Product News, 8/2003)
    Технические статьи HTML
    Winning the Battle Against Latchup in CMOS Analog Switches
    (Analog Dialogue, Vol. 35, No. 5, October, 2001)
    Журнал Analog Dialogue HTML
    Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
    Switch Parametric Search Product Selection Guide HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADG465 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть