Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:

The ADG201A is a monolithic CMOS device comprising four independently selectable switches. They are designed on an enhanced LC2MOS process which gives an increased signal handling capability of ±15 V. These switches also feature high switching speeds and low RON.

The ADG201A switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (60 max)
  • Low Leakage (0.5 nA typ)
  • Break-Before-Make Switching Action
  • Extended Plastic Temperature
  • Range (-40ºC to +85ºC)
  • Low Power Dissipation (33 mW)
  • TTL/CMOS Compatible
  • Superior Second Source for
  • DG201A/HI201
  • 16-Lead DIP/SOIC Packages

ADG201A-EP Supports defense and aerospace applications (AQEC standard)

  • Download ADG201A-EP Data Sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly and test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12638 DSCC Drawing Number

Functional Block Diagram for ADG201A

Подобная продукция

Consider ADG1211 for lower charge injection (-0.3pC), lower leakage (0.02nA) and smaller packages.  New

Consider ADG5212 for guaranteed latch up proof, lower charge injection(0.07pC), smaller packages and up to +/-22V,+40V operation.  New

Документация

Наименование Тип контента Тип файлов
ADG201A-DSCC: Microcircuit, Linear, LC2MOS, Quad SPST Switches, Monolithic Silicon Military Data Sheet  (Rev A, 11/2012) (pdf) Технические описания PDF
ADG201A-EP: LC2MOS Quad SPST Switches Data Sheet (Rev 0, 02/2011) (pdf, 173 kB) Технические описания PDF
ADG201A/ADG202A: LC2MOS Quad SPST Switches Data Sheet  (Rev A, 09/2002) (pdf, 228 kB) Технические описания PDF
AN-248: ADG201A/ADG202A and ADG221/ADG222 Performance with Reduced Power Supplies  (pdf, 166 kB) Статьи по применению PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Технические статьи HTML
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Технические статьи PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Технические статьи HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Технические статьи HTML
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
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
ADG201A Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADG201ABCHIPS Статус: Prodn CHIPS OR DIE 0 Ind Tray, 100 $ 3,42 $ 3,42 Y  Используемые материалы PCN Купить
ADG201AKN Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 2,31 $ 1,95 N  Используемые материалы PCN Купить
ADG201AKNZ Статус: Prodn 16 ld PDIP 16 Comm. Tube, 25 $ 1,99 $ 1,69 Y  Используемые материалы PCN Купить
ADG201AKP Статус: Prodn 20 ld PLCC 20 Comm. Tube, 49 $ 2,67 $ 2,25 N  Используемые материалы PCN Купить
ADG201AKPZ Статус: Prodn 20 ld PLCC 20 Comm. Tube, 49 $ 2,31 $ 1,95 Y  Используемые материалы Уведомить меня Купить
ADG201AKPZ-REEL Статус: Prodn 20 ld PLCC 20 Comm. Reel, 1000 - $ 1,95 Y  Используемые материалы Уведомить меня Купить
ADG201AKR Статус: Prodn 16 ld SOIC 16 Comm. Tube, 48 $ 2,35 $ 1,98 N  Используемые материалы PCN Купить
ADG201AKR-REEL Статус: Prodn 16 ld SOIC 16 Comm. Reel, 2500 - $ 1,98 N  Используемые материалы PCN Купить
ADG201AKR-REEL7 Статус: Prodn 16 ld SOIC 16 Comm. Reel, 1000 - $ 1,98 N  Используемые материалы PCN Купить
ADG201AKRZ Статус: Prodn 16 ld SOIC 16 Comm. Tube, 48 $ 1,93 $ 1,64 Y  Используемые материалы PCN Купить
ADG201AKRZ-REEL Статус: Prodn 16 ld SOIC 16 Comm. Reel, 2500 - $ 1,64 Y  Используемые материалы PCN Купить
ADG201AKRZ-REEL7 Статус: Prodn 16 ld SOIC 16 Comm. Reel, 1000 - $ 1,64 Y  Используемые материалы PCN Купить
ADG201ASRZ-EP Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 7,25 $ 6,15 Y  Используемые материалы Уведомить меня Купить
ADG201ASRZ-EP-RL7 Статус: Prodn 16 ld SOIC 16 Ind Reel, 1000 - $ 6,15 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть