Добавить в Мастер Структурных Схем

ADG1433:  4 Ω RON, Triple SPDT ±15 V/+12 V/±5 V iCMOS™ Switch

Информация о продукте

Статус продукта:Производство

The ADG1433 and ADG1434 are monolithic industrial-CMOS (iCMOS) analog switches comprising three independently selectable single pole, double throw (SPDT) switches and four independently selectable SPDT switches, respectively. All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG1433 (LFCSP and TSSOP packages) and ADG1434 (LFCSP package only) is used to enable or disable the device. When disabled, all channels are switched off. The iCMOS modular manufacturing process combines high voltage, complementary metal-oxide semiconductor (CMOS), and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using a conventional CMOS process, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size. The ultralow on resistance and on resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications, where low distortion is critical. iCMOS construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.


Applications
  • Relay replacement
  • Audio and video routing
  • Automatic test equipment
  • Data acquisition systems
  • Temperature measurement systems
  • Avionics
  • Battery-powered systems
  • Communication systems
  • Medical equipment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 4.7 Ω maximum on resistance @ 25°C
  • 0.5 Ω on resistance flatness
  • Fully specified at ±15 V/+12 V/±5 V
  • 3 V logic-compatible inputs
  • Up to 115 mA continuous current per channel
  • Rail-to-rail operation
  • Break-before-make switching action
  • 16-/20-lead TSSOP and 4 mm × 4 mm LFCSP_VQ packages

Functional Block Diagram for ADG1433

Документация

Наименование Тип контента Тип файлов
ADG1433/ADG1434: 4 Ω RON, Triple/Quad SPDT ±15 V/+12 V/±5 V iCMOS Switches (Rev C, 06/2009) (pdf, 475 kB) Технические описания PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs  (pdf, 157 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADG1433 IBIS Model  (ibs) Модели IBIS IBS

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеки компонентов, совместимые с широким спектром современных САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть