RS-232
ADM3251E - Isolated Single Channel RS-232 Line Driver/Receiver
Спецификации RS-232 предусматривают надёжную передачу данных при скорости до 20Kbits/s на довольно небольшое расстояние (до 15 метров). Современные ИС для интерфейса RS-232 обеспечивают скорость передачи данных до 1Mbps на коротких дистанциях (1.5 метра). Наиболее распространенные области применения RS-232 - это компьютеры и периферия, кабели для мобильных телефонов и диагностические порты. Analog Devices предлагает большой выбор приёмопередатчиков RS-232 для разнообразных систем.
Loading Selection Table Data, Please wait...
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
| Part# Results: 44 |
Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Operating Temp Range | Product Description | Price* (1000-4999) | Part# Results: 44
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort parameter |
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
Sort parameter |
|||||||
| Filter by value |
|
|
|
|
|
|
|
|
|
|
Filter by value |
||||
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | -40 to +85 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.45 | ADM3312E |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | -40 to +85 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.50 | ADM3310E |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | -40 to +85 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.70 | ADM3311E |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | -40 to +85 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.50 | ADM3315E |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | -40 to +85 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.45 | ADM3307E |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | 0 to +70 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.38 | ADM560 |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | 0 to +70 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.38 | ADM561 |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | -40 to +85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver | $0.84 | ADM3101E |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | -40 to +85 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver | $1.35 | ADM3232E |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | -40 to +85 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver | $1.40 | ADM1385 |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | -40 to +85 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver | $1.35 | ADM3202 |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | -40 to +85 | High-Speed, 2-Channel, RS-232/V.28 Interface Devices | $1.32 | ADM3222 |
| ADM202 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | 0 to +70 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.25 | ADM202 |
| ADM203 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 6mA | 0 to +70 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $2.76 | ADM203 |
| ADM231L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V & +12V Powered, CMOS RS-232 Driver/Receiver | $1.20 | ADM231L |
| ADM232L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.25 | ADM232L |
| ADM209 | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 0.1µF | DIP, SOIC, SOP | 13mA | -40 to +85 | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver | $2.50 | ADM209 |
| ADM239L | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers | $2.28 | ADM239L |
| ADM234L | +4.5 | 120kbps | 4 | 0 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V Powered CMOS RS-232 Drivers/Receivers | $1.77 | ADM234L |
| ADM206 | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 13mA | -40 to +85 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.28 | ADM206 |
| ADM236L | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V Powered CMOS RS-232 Drivers/Receivers | $2.28 | ADM236L |
| ADM208 | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | -40 to +85 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.37 | ADM208 |
| ADM238L | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V Powered CMOS RS-232 Drivers/Receivers | $2.37 | ADM238L |
| ADM211 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | -40 to +85 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $1.92 | ADM211 |
| ADM213 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | -40 to +85 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.37 | ADM213 |
| ADM241L | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 13mA | -40 to +85 | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers | $2.28 | ADM241L |
| ADM207 | +4.5 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | -40 to +85 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.37 | ADM207 |
| ADM222 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 8mA | -40 to +85 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $1.56 | ADM222 |
| ADM232A | +4.5 | 200kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 8mA | -40 to +85 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.56 | ADM232A |
| ADM242 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC | 8mA | -40 to +85 | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers | $1.56 | ADM242 |
| ADM1181A | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | -40 to +85 | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers | $1.40 | ADM1181A |
| ADM202E | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 6mA | -40 to +85 | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver | $1.46 | ADM202E |
| ADM206E | +4.5 | 230kbps | 4 | 3 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC | 13mA | -40 to +85 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.20 | ADM206E |
| ADM208E | +4.5 | 230kbps | 4 | 4 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | -40 to +85 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.20 | ADM208E |
| ADM211E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | -40 to +85 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.29 | ADM211E |
| ADM213E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | -40 to +85 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.29 | ADM213E |
| ADM207E | +4.5 | 230kbps | 5 | 3 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | -40 to +85 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.29 | ADM207E |
| ADM101E | +4.5 | 460kbps | 1 | 1 | 15 kV | Yes | 1 | 2 | 0.1µF | SOIC, SOP | 1mA | -40 to +85 | Craft Port, Tiny RS-232 Transceiver for Portable Applications | $0.77 | ADM101E |
| ADM233L | +4.75 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 13mA | -40 to +85 | +5V Powered CMOS RS-232 Drivers/Receivers | $2.76 | ADM233L |
| ADM237L | +4.75 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | -40 to +85 | +5V Powered CMOS RS-232 Drivers/Receivers | $2.28 | ADM237L |
| ADM5180 | +4.75 | 200kbps | 0 | 8 | --- | No | n/a | 0 | n/a | DIP, LCC | 5mA | -40 to +85 | Octal, RS-232/RS-423 Interface Line Receiver | $2.72 | ADM5180 |
| AD7306 | +4.75 | 5Mbps | 3 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 15mA | -40 to +85 | +5 V Powered RS-232/RS-422 Interface Transceiver | $7.70 | AD7306 |
| ADM5170 | +9 | 116kbps | 8 | 0 | --- | Yes | 0 | 0 | n/a | DIP, LCC | 36mA | -40 to +85 | Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input | $2.72 | ADM5170 |
| ADM2209E | +10.8 | 920kbps | 6 | 10 | 15 kV | Yes | 2 | 2 | 0.1µF | SOP | 5mA | -40 to +85 | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode | $2.75 | ADM2209E |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.