Добавить в Мастер Структурных Схем

ADA4431-1:  Ultralow Power SD Video Filter with Load Detection

Информация о продукте

Статус продукта:Производство

The ADA4431-1 is a fully integrated video reconstruction filter that combines excellent video specifications with low power consumption, making it ideal for portable video filtering applications. The ADA4431-1 is able to detect whether a video load is present at the output, powering down the device when the load is disconnected.

The ADA4431-1 operates on single supplies as low as 2.5 V while providing the dynamic range required by the most demanding video systems. The on-board charge pump provides a virtual negative supply, allowing the video signal to be dc-coupled and the black level to be set to ground, while the sync passes cleanly at 300 mV below ground.

When operating with the charge pump off, the ADA4431-1 provides a dc offset to keep the sync tip approximately 100 mV above ground. In addition, the part features SAG correction, which permits the use of smaller capacitors in applications with ac-coupled outputs.

The ADA4431-1 is packaged in a low profile 16-lead LFCSP and operates in the industrial temperature range of −40°C to +85°C.

Applications
  • Portable media players
  • Portable gaming consoles
  • Cell phones
  • Digital still cameras
  • Portable DVD players
  • Portable video cameras

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Third-order, low-pass video filter
    1 dB flatness out to 6 MHz
    27 dB rejection at 27 MHz
  • Low quiescent current: 4.7 mA typical
  • Low power-down current: 24 μA typical
  • Load detection capability
  • SAG correction
    Allows use of smaller capacitors in ac-coupled outputs
  • Low supply voltage: 2.5 V to 3.6 V
  • Charge pump
    Creates a negative voltage from single positive supply
    Allows capless output coupling with no dc offset
  • Rail-to-rail output
  • High input-to-output isolation in disabled state
    89 dB @ 1 MHz
  • Small package
    3 mm × 3 mm LFCSP
    Low 0.55 mm package height
  • Wide operating temperature range:
    −40°C to +85°C

Functional Block Diagram for ADA4431-1

Документация

Наименование Тип контента Тип файлов
ADA4431-1: Ultralow Power SD Video Filter with Load Detection Data Sheet (Rev 0, 08/2007) (pdf, 450 kB) Технические описания PDF
Analog Devices in Advanced TV Обзор HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть