Добавить в Мастер Структурных Схем

ADA4412-3:  Integrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD

Информация о продукте

Статус продукта:Производство

The ADA4412-3 is a comprehensive filtering solution designed to give designers the flexibility to easily filter and drive various video signals, including high definition video. Cutoff frequencies of the 6th order video filters range from 9 MHz to 36 MHz. The filters are tuned for RGB, high definition, and standard definition video signals.

The ADA4412-3 includes an output offset voltage adjustment feature. Output voltage offset is continuously adjustable over an input-referred range of ±500 mV by applying a differential voltage to an independent offset control input.

The ADA4412-3 can operate on a single +5 V supply as well as ±5 V supplies. Single-supply operation is ideal in applications where power consumption is critical. The disable feature allows for further power conservation by greatly reducing the supply current when a particular device is not in use.

The ADA4412-3 is available in the 20-lead QSOP package and is rated for operation over the industrial temperature range of -40°C to +85°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 6th Order Adjustable Video Filters
    36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported
    GBR, YPbPr, YUV, SD Y/C
  • Resolutions up to 1080i/720p
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Fixed Throughput Gain of x2
  • Excellent Video Specifications
  • Wide Supply Range
    +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature
  • Small Packaging: 20-lead QSOP

Functional Block Diagram for ADA4412-3

Документация

Наименование Тип контента Тип файлов
ADA4412-3: Integrated Triple Video Filter with Selectable Cutoff Frequencies for GBR, HD/SD Data Sheet (Rev 0, 08/2005) (pdf, 378 kB) Технические описания PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Analog Devices in Advanced TV Обзор HTML
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Обзор PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть