Добавить к Мастеру создания структурных схем

ADA4411-3:  Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for RGB, HD and SD

Информация о продукте

Статус продукта:Производство

The ADA4411-3 is a comprehensive filtering solution designed to give designers the flexibility to easily filter and drive various video signals, including high definition video. Cutoff frequencies of the 6th order video filters range from 9 MHz to 36 MHz. The filters are tuned for RGB, high definition, and standard definition video signals.

The ADA4411-3 offers gain and voltage offset adjustments. With a single logic pin, the throughput filter gain can be selected to be x2 or x4. Output voltage offset is continuously adjustable over an input-referred range of ±500 mV by applying a differential voltage to an independent offset control input.

The ADA4411-3 offers 2:1 multiplexers on all of its video inputs, which are useful in applications where filtering is required for multiple sources of video signals.

The ADA4411-3 can operate on a single +5 V supply as well as ±5 V supplies. Single-supply operation is ideal in applications where power consumption is critical. The disable feature allows for further power conservation by greatly reducing the supply current when a particular device is not in use.

The output buffers have the ability to drive two 75 Ω terminated loads that are either dc-coupled or ac-coupled.

The ADA4411-3 is available in the 24-lead, wide body QSOP and is rated for operation over the industrial temperature range of -40°C to +85°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 6th Order Adjustable Video Filters
    36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported
    GBR, YPbPr, YUV,SD Y/C
  • Resolutions up to 1080i/720p
  • 2:1 MUX on all Inputs
  • Variable Gain: x2 or x4
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Excellent Video Specifications
  • Wide Supply Range
    +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature

Functional Block Diagram for ADA4411-3

Документация

Наименование Тип контента Тип файлов
ADA4411-3: Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for GBR, HD/SD Data Sheet (Rev 0, 08/2005) (pdf, 391 kB) Технические описания PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Analog Devices in Advanced TV Обзор HTML
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Обзор PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть