Добавить к Мастеру создания структурных схем

AD8130:  Low Cost 270 MHz Differential Receiver Amplifier

Информация о продукте

Статус продукта:Производство

The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the AD8131 or AD8132 drivers. Either can be used for analog or digital video signals and for high speed data transmission.

The AD8129/AD8130 are differential-to-single-ended amplifiers with extremely high CMRR at high frequency. Therefore, they can also be effectively used as high speed instrumentation amps or for converting differential signals to single-ended signals.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High Speed
    AD8130: 270 MHz, 1090 V/µs @ G = +1
    AD8129: 200 MHz, 1060 V/µs @ G = +10
  • High CMRR
    94 dB min, dc to 100 kHz
    80 dB min @ 2 MHz
    70 dB @ 10 MHz
  • High input impedance: 1 MΩ differential
  • Low noise
    AD8130: 12.5 nV/√Hz
    AD8129: 4.5 nV/√Hz
  • Input common-mode range ±10.5 V
  • Low distortion, 1 V p-p @ 5 MHz:
    AD8130, -79 dBc worst harmonic @ 5 MHz
    AD8129, -74 dBc worst harmonic @ 5 MHz
  • User-adjustable gain
    No external components for G = +1
  • Power supply range +4.5 V to ±12.6 V
  • Power-down

Pin Configuration Diagram for AD8130

Документация

Наименование Тип контента Тип файлов
AD8129/AD8130: Low-Cost 270 MHz Differential Receiver Amplifier Data Sheet (Rev C, 11/2005) (pdf, 791 kB) Технические описания PDF
AN-1214: High CMRR Circuit for Converting Wideband Complementary DAC Output to Single-Ended Without Precision Resistors  (pdf, 145 kB) Статьи по применению PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-584: Using the AD813X Differential Amplifier  (pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage.
Статьи по применению PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
UG-133: Differential Receiver Evaluation Boards for Amplifiers AD8129 and AD8130 Offered in 8-Lead SOIC and MSOP Packages  (pdf, 595 kB) Руководства пользователей PDF
Adjustable Cable Equalizer Combines Wideband Differential Receiver with Analog Switches
(Analog Dialogue, Vol. 38, July 2005)
Журнал Analog Dialogue HTML
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Обзор PDF
Security and Surveillance Applications Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8130 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8130AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,13 $ 1,82 N  Используемые материалы Уведомить меня Купить
AD8130AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,82 N  Используемые материалы Уведомить меня Купить
AD8130ARM Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,13 $ 1,82 N  Используемые материалы PCN Купить
AD8130ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,85 $ 1,57 Y  Используемые материалы PCN Купить Образцы
AD8130ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 0,00 $ 1,57 Y  Используемые материалы PCN Купить
AD8130ARMZ-REEL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 $ 0,00 $ 1,57 Y  Используемые материалы PCN Купить
AD8130ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,85 $ 1,57 Y  Используемые материалы Уведомить меня Купить Образцы
AD8130ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,57 Y  Используемые материалы Уведомить меня Купить
AD8130ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,57 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8130ARM-EBZ Статус: Prodn 8-Lead MSOP Bare Evaluation Board $ 18,25 Да -
AD8130ARMZ Статус: Prodn 8-Lead MSOP $ 2,59 Да -
AD8130AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8130ARZ Статус: Prodn 8-Lead SOIC $ 2,59 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть