Добавить к Мастеру создания структурных схем

AD8122:  Triple Differential Receiver with 300m Adjustable Cable Equalization

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8122 is a triple, high speed, differential receiver and equalizer that compensates for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Each channel features a high impedance differential input that is ideal for interfacing directly with the cable.

The AD8122 has two control inputs for optimal cable compensation, one LPF control input, an input to select between UTP and coax cable, and an output offset adjust input. The cable compensation inputs are used to compensate for different cable lengths; the VPEAK input controls the amount of high frequency peaking and the VGAIN input adjusts the broadband flat gain, which compensates for the flat cable loss. The VFILTER input controls the cutoff frequency of output lowpass filters on each channel. Selection between UTP and coaxial cable compensation responses is determined by the binary COAX/UTPinput, which can be left floating in UTP applications. The VOFFSET pin allows the dc voltage at the output to be adjusted, which can be useful in dc-coupled systems.

For added flexibility, the gains of each channel can be set to x1 or x2 using the associated GAIN control pins.

The AD8122 is available in a 6 mm × 6 mm, 40-lead LFCSP and is rated to operate over the extended temperature range of −40°C to +85°C.

APPLICATIONS

  • Keyboard-video-mouse (KVM)
  • Digital signage
  • RGB video over UTP cables
  • Professional video projection and distribution
  • HD video
  • Security video

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Compensates cables to 300 meters for wideband video
    -- 60 MHz Equalized BW @ 300 meters of UTP Cable
    -- 120 MHz Equalized BW @ 150 meters of UTP Cable
  • Fast time domain performance
    -- 70 nsec settling time to 1% with 300 meters of UTP cable
    -- 7 ns rise/fall times with 2 V step @ 300 meters of UTP cable
  • 3 frequency response gain adjustment pins
    -- High frequency peaking adjustment (VPEAK)
    -- Output lowpass filter cutoff adjustment (VFILTER)
    -- Broadband flat gain adjustment (VGAIN)
  • Selectable for UTP or coax compensation
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage:
    ±4 mV @ G = 1
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    -- Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP

Functional Block Diagram for AD8122

Video: AD8122 - 300m Cable Equalizer & Complete System Solution CFTL

Complete Solutions for Video over UTP Signal Chain

Документация

Наименование Тип контента Тип файлов
AD8122: Triple Differential Receiver with 300m Adjustable Line Equalization Datasheet (Rev 0, 08/2012) (pdf, 395 kB) Технические описания PDF
AD8122: 300m Cable Equalizer & Complete System Solution CFTL
The AD8122 enables clearer UXGA video transmission on Cat-5 cables over long distances (300+ m) and reduces power consumption in your video distribution systems. We also developed a Circuits from the Lab note that describes various applications.
Videos HTML
Analog Devices представляет самый быстродействующий и энергоэффективный в отрасли корректор частотной характеристики кабелей UTP длиной до 300 метров для распределения аналоговых видеосигналов (03 сен 2012) Пресс-релизы HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8122 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8122-EVALZ Статус: Prodn Evaluation Board - Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть