Информация о продукте

Статус продукта:Производство

The AD585 is a complete monolithic sample-and-hold circuit consisting of a high performance operational amplifier in series with an ultralow leakage analog switch and a FET input integrating amplifier. An internal holding capacitor and matched applications resistors have been provided for high precision and applications flexibility.

The performance of the AD585 makes it ideal for high speed 10- and 12-bit data acquisition systems, where fast acquisition time, low sample-to-hold offset, and low droop are critical. The AD585 can acquire a signal to ±0.01% in 3 µs maximum, and then hold that signal with a maximum sample-to-hold offset of 3 mV and less than 1 mV/ms droop, using the on-chip hold capacitor. If lower droop is required, it is possible to add a larger external hold capacitor.

The high speed analog switch used in the AD585 exhibits aperture jitter of 0.5 ns, enabling the device to sample full scale (20 V peak-to-peak) signals at frequencies up to 78 kHz with 12-bit precision.

The AD585 can be used with any user-defined feedback net-work to provide any desired gain in the sample mode. On-chip precision thin-film resistors can be used to provide gains of +1, -1, or +2. Output impedance in the hold mode is sufficiently low to maintain an accurate output signal even when driving the dynamic load presented by a successive-approximation A/D converter. However, the output is protected against damage from accidental short circuits.

The control signal for the HOLD command can be either active high or active low. The differential HOLD signal is compatible with all logic families, if a suitable reference level is provided. An on-chip TTL reference level is provided for TTL compatibility.

The AD585 is available in three performance grades. The JP grade is specified for the 0°C to +70°C commercial temperature range and packaged in a 20-pin PLCC. The AQ grade is specified for the -25°C to +85°C industrial temperature range and is packaged in a 14-pin cerdip. The SQ and SE grades are specified for the -55°C to +125°C military temperature range and are packaged in a 14-pin cerdip and 20-pin LCC.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 3.0 ms Acquisition Time to 60.01% max
  • Low Droop Rate: 1.0 mV/ms max
  • Sample/Hold Offset Step: 3 mV max
  • Aperture Jitter: 0.5 ns
  • Extended Temperature Range:
    –55°C to +125°C
  • Internal Hold Capacitor
  • Internal Application Resistors
  • See datasheet for additional features

Pin Configuration Diagram for AD585

Документация

Наименование Тип контента Тип файлов
AD585: Complete Monolithic SHA Circuit Data Sheet  (Rev A, 04/2002) (pdf, 339 kB) Технические описания PDF
AD585: Military Data Sheet  (Rev C, 08/2002) (pdf) Технические описания PDF
AN-270: 0: Applying IC Sample-Hold Amplifiers  (pdf, 741 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD585 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-87540012A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 79,75 $ 72,08 N  Используемые материалы PCN Купить
5962-8754001CA Статус: Prodn 14 ld CerDIP 14 Mil Tube, 25 $ 84,32 $ 76,21 N  Используемые материалы PCN Купить
AD585ACHIPS Статус: Prodn CHIPS OR DIE 0 Ind Tray, 100 $ 10,30 $ 10,30 Y  Используемые материалы Уведомить меня Купить
AD585AQ Статус: Prodn 14 ld CerDIP 14 Ind Tube, 25 $ 22,43 $ 20,30 N  Используемые материалы PCN Купить
AD585JP Статус: Prodn 20 ld PLCC 20 Comm. Tube, 49 $ 20,53 $ 18,55 N  Используемые материалы PCN Купить
AD585JP-REEL Статус: Prodn 20 ld PLCC 20 Comm. Reel, 1000 $ 0,00 $ 18,55 N  Используемые материалы PCN Купить
AD585JP-REEL7 Статус: Контакты 20 ld PLCC 20 Comm. Reel, 250 $ 0,00 $ 0,00 N  Используемые материалы PCN Контакты
AD585JPZ Статус: Prodn 20 ld PLCC 20 Comm. Tube, 49 $ 18,70 $ 16,91 Y  Используемые материалы PCN Купить
AD585JPZ-REEL7 Статус: Prodn 20 ld PLCC 20 Comm. Reel, 250 - $ 16,91 Y  Используемые материалы PCN Купить
AD585SCHIPS Статус: Prodn CHIPS OR DIE 0 Mil Tray, 100 $ 36,77 $ 36,77 Y  Используемые материалы Уведомить меня Купить
AD585SE Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 59,81 $ 54,04 Y  Используемые материалы PCN Купить
AD585SE/883B Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 80,68 $ 72,92 N  Используемые материалы PCN Купить
AD585SQ Статус: Prodn 14 ld CerDIP 14 Mil Tube, 25 $ 62,04 $ 56,10 N  Используемые материалы PCN Купить
AD585SQ/883B Статус: Prodn 14 ld CerDIP 14 Mil Tube, 25 $ 80,65 $ 72,91 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть