Добавить в Мастер Структурных Схем

AD8332:  Dual VGA with Ultralow Noise Preamplifier and Programmable RIN

Информация о продукте

Статус продукта:Производство

The AD8332 is a dual channel ultralow noise, linear-in-dB, variable gain amplifier (VGA). Optimized for ultrasound systems, they are usable as a low noise variable gain element at frequencies up to 120 MHz.

Included in each channel are an ultralow noise preamplifier (LNA), an X-AMP® VGA with 48 dB of gain range, and a selectable gain postamplifier with adjustable output limiting. The LNA gain is 19 dB with a single-ended input and differential outputs. Using a single resistor, the LNA input impedance can be adjusted to match a signal source without compromising noise performance.

The 48 dB gain range of the VGA makes these devices suitable for a variety of applications. Excellent bandwidth uniformity is maintained across the entire range. The gain control interface provides precise linear-in-dB scaling of 50 dB/V for control voltages between 40 mV and 1 V. Factory trim ensures excellent part-to-part and channel-to-channel gain matching. Differential signal paths result in superb second- and third-order distortion performance and low crosstalk.

The operating temperature range is -40°C to +85°C. The AD8332 is available in a 28-lead TSSOP and 32-lead LFCSP packages.

The AD8332 is a dual version of the single AD8331 and quad AD8334.

Applications

  • Ultrasound and Sonar time-gain controls
  • High Performance AGC Systems
  • I/Q Signal Processing
  • High Speed ADC Drivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultralow noise preamplifier
    Voltage noise = 0.74 nV/√Hz
    Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 100 MHz
  • Low Power: 145 mW/channel
  • Wide gain range with programmable postamp
    -4.5 dB to +43.5 dB
    +7.5 dB to +55.5 dB
  • Low output-referred noise:
    48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • Available in lead frame chip scale package

Functional Block Diagram for AD8332

Документация

Наименование Тип контента Тип файлов
AD8331/AD8332/AD8334: Ultralow Noise VGAs with Preamplifier and Programmable RIN Data Sheet (Rev G, 10/2010) (pdf, 861 kB) Технические описания PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
How Ultrasound System Considerations Influence Front-End Component Choice
There are major trade-offs to be considered when designing ultrasound front-end circuits. Performance parameters in the front-end circuit components affect diagnostic performance—and conversely, system configuration and objectives affect the choice of components.

(Analog Dialogue, Vol. 36, No. 3, May-July, 2002)
Журнал Analog Dialogue HTML
Ultrasound System Considerations and their Impact on Front-End Components  (pdf)
(Analog Dialogue, Vol 36, No. 3)
Журнал Analog Dialogue PDF
How Ultrasound System Considerations Influence Front-End Component Choice
by Eberhard Brunner, Analog Devices, Inc.
(Analog Dialogue Vol. 36, May-July 2002)
Технические статьи HTML
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Обзоры продукции HTM
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8332 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8332ACPZ-R2 Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 250 $ 14,58 $ 14,58 Y  Используемые материалы PCN Купить
AD8332ACPZ-R7 Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 1500 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить Образцы
AD8332ACPZ-RL Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 5000 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARU Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Tube, 50 $ 14,32 $ 12,18 N  Используемые материалы PCN Купить
AD8332ARU-REEL Статус: Завершение продаж 28 ld TSSOP (4.4mm) 28 Ind Reel, 2500 $ 14,32 $ 12,18 N  Используемые материалы PCN/ PDN Купить
AD8332ARU-REEL7 Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 1000 $ 14,32 $ 12,18 N  Используемые материалы PCN Купить
AD8332ARUZ Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Tube, 50 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARUZ-R7 Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 1000 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARUZ-RL Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 2500 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8332-EVALZ Статус: Prodn Evaluation Board $ 148,76 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.