Добавить в Мастер Структурных Схем

AD603:  Low Noise, 90 MHz Variable Gain Amplifier

Информация о продукте

Статус продукта:Производство

The AD603 is a low noise, voltage-controlled amplifier for use in RF and IF AGC systems. It provides accurate, pin-selectable gains of −11 dB to +31 dB with a bandwidth of 90 MHz or +9 dB to 51+ dB with a bandwidth of 9 MHz. Any intermediate gain range may be arranged using one external resistor. The input referred noise spectral density is only 1.3 nV/√Hz, and power consumption is 125 mW at the recommended ±5 V supplies.

The decibel gain is linear in dB, accurately calibrated, and stable over temperature and supply. The gain is controlled at a high impedance (50 MΩ), low bias (200 nA) differential input; the scaling is 25 mV/dB, requiring a gain control voltage of only 1 V to span the central 40 dB of the gain range. An overrange and underrange of 1 dB is provided whatever the selected range. The gain control response time is less than 1 μs for a 40 dB change.

The differential gain control interface allows the use of either differential or single-ended positive or negative control voltages. Several of these amplifiers may be cascaded and their gain control gains offset to optimize the system SNR.

The AD603 can drive a load impedance as low as 100 Ω with low distortion. For a 500 Ω load in shunt with 5 pF, the total harmonic distortion for a ±1 V sinusoidal output at 10 MHz is typically −60 dBc. The peak specified output is ±2.5 V minimum into a 500 Ω load.

The AD603 uses a patented proprietary circuit topology—the X-AMP®. The X-AMP comprises a variable attenuator of 0 dB to −42.14 dB followed by a fixed-gain amplifier. Because of the attenuator, the amplifier never has to cope with large inputs and can use negative feedback to define its (fixed) gain and dynamic performance. The attenuator has an input resistance of 100 Ω, laser trimmed to ±3%, and comprises a 7-stage R-2R ladder network, resulting in an attenuation between tap points of 6.021 dB. A proprietary interpolation technique provides a continuous gain control function that is linear in dB.

The AD603 is specified for operation from −40°C to +85°C.


Applications
  • RF/IF AGC amplifiers
  • Video gain controls
  • A/D range extensions
  • Signal measurements

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Linear-in-dB gain control
  • Pin-programmable gain ranges
    −11 dB to +31 dB with 90 MHz bandwidth
    9 dB to 51 dB with 9 MHz bandwidth
  • Any intermediate range, for example −1 dB to +41 dB with 30 MHz bandwidth
  • Bandwidth independent of variable gain
  • 1.3 nV/√Hz input noise spectral density
  • ±0.5 dB typical gain accuracy

Functional Block Diagram for AD603

Документация

Наименование Тип контента Тип файлов
AD603: Military Data Sheet  (Rev A, 01/2002) (pdf) Технические описания PDF
AD603: Low Noise, 90 MHz Variable Gain Amplifier Data Sheet (Rev K, 04/2012) (pdf, 545 kB) Технические описания PDF
AN-214: Правила заземления для быстродействующих схем  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Статьи по применению PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Статьи по применению PDF
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
Обучение HTML
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD603 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-9457203MPA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 47,25 $ 42,71 N  Используемые материалы PCN Купить
AD603ACHIPS Статус: Prodn CHIPS OR DIE 0 Ind Tray, 180 - $ 5,45 Y  Используемые материалы Уведомить меня Контакты
AD603AQ Статус: Prodn 8 ld CerDIP 8 Ind Tube, 48 $ 7,67 $ 6,93 N  Используемые материалы PCN Купить
AD603AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 6,98 $ 6,32 N  Используемые материалы Уведомить меня Купить
AD603AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 6,32 N  Используемые материалы Уведомить меня Купить
AD603AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 - $ 6,32 N  Используемые материалы Уведомить меня Купить
AD603ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 6,17 $ 5,58 Y  Используемые материалы Уведомить меня Купить
AD603ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 5,58 Y  Используемые материалы Уведомить меня Купить
AD603ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 6,17 $ 5,58 Y  Используемые материалы Уведомить меня Купить
AD603SQ/883B Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 47,25 $ 42,71 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD603-EVALZ Статус: Prodn Evaluation Board $ 76,50 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.