Добавить к Мастеру создания структурных схем

AD8278:  Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8278 and AD8279 are general-purpose difference amplifiers intended for precision signal conditioning in power critical applications that require both high performance and low power. The AD8278 and AD8279 provide exceptional common-mode rejection ratio (80 dB) and high bandwidth while amplifying input signals that are well beyond the supply rails. The on-chip resistors are laser trimmed for excellent gain accuracy and high CMRR. They also have extremely low gain drift vs. temperature.

The common-mode range of the amplifier extends to almost triple the supply voltage (for G = ½), making the amplifer ideal for single-supply applications that require a high common-mode voltage range. The internal resistors and ESD circuitry at the inputs also provide overvoltage protection to the op amp.

The AD8278 and AD8279 can be used as difference amplifiers with G = ½ or G = 2. They can also be connected in a high precision, single-ended configuration for non inverting and inverting gains of −½, −2, +3, +2, +1½, +1, or +½. The AD8278 and AD8279 provide an integrated precision solution that has a smaller size, lower cost, and better performance than a discrete alternative.

The AD8278 and AD8279 operate on single supplies (2.0 V to 36 V) or dual supplies (±2 V to ±18 V). The maximum quiescent supply current is 200 μA, which is ideal for battery-operated and portable systems. For unity-gain difference amplifiers with similar performance, refer to the AD8276 and AD8277 data sheets.

The AD8278 is available in the space-saving 8-lead MSOP and SOIC packages, and the AD8279 is offered in a 14-lead SOIC package. Both are specified for performance over the industrial temperature range of −40°C to +85°C and are fully RoHS compliant.


Applications
  • Voltage measurement and monitoring
  • Current measurement and monitoring
  • Instrumentation amplifier building block
  • Portable, battery-powered equipment
  • Test and measurement
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Wide input range beyond supplies
    • Rugged input overvoltage protection
    • Low supply current: 200 μA maximum (per amplifier)
    • Low power dissipation:
      0.5 mW at VS = 2.5 V
    • Bandwidth: 1 MHz (G = ½)
    • CMRR: 80 dB minimum,
      dc to 20 kHz (G = ½, B Grade)
    • Low offset voltage drift: ±1 μV/°C maximum (B Grade)
    • Low gain drift: 1 ppm/°C maximum (B Grade)
    • Enhanced slew rate: 1.4 V/μs
    • Wide power supply range
      Single supply: 2 V to 36 V
      Dual supplies: ±2 V to ±18 V
    • 8-lead SOIC, 14-lead SOIC, and MSOP packages

    Functional Block Diagram for AD8278

    Документация

    Наименование Тип контента Тип файлов
    AD8278/AD8279: Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2 Data Sheet (Rev C, 01/2011) (pdf, 656 kB) Технические описания PDF
    MS-2178: Discussion Between CareFusion and Analog Devices: Optimizing Performance and Lowering Power in an EEG Amplifer  (pdf, 147 kB) Технические статьи PDF
    Industrial ICs
    Industrial ICs Solutions Bulletin, Volume 10, Issue 8
    Техническая периодика HTML
    Low Power Amplifiers Обзор HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD8278 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8278 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD8278ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,14 $ 0,95 Y  Используемые материалы PCN Купить Образцы
    AD8278ARMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 $ 1,20 $ 0,95 Y  Используемые материалы PCN Купить
    AD8278ARMZ-RL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 1,20 $ 0,95 Y  Используемые материалы PCN Купить
    AD8278ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,18 $ 0,98 Y  Используемые материалы PCN Купить Образцы
    AD8278ARZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 1,26 $ 0,98 Y  Используемые материалы PCN Купить
    AD8278ARZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 1,26 $ 0,98 Y  Используемые материалы PCN Купить
    AD8278BRMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,74 $ 1,45 Y  Используемые материалы PCN Купить Образцы
    AD8278BRMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 $ 1,62 $ 1,45 Y  Используемые материалы PCN Купить
    AD8278BRMZ-RL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 1,62 $ 1,45 Y  Используемые материалы PCN Купить
    AD8278BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,74 $ 1,45 Y  Используемые материалы PCN Купить Образцы
    AD8278BRZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 1,68 $ 1,45 Y  Используемые материалы PCN Купить
    AD8278BRZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 1,68 $ 1,45 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть