Добавить к Мастеру создания структурных схем

REF192:  2.5V Precision Micropower, Low Dropout, Low Voltage Reference

Информация о продукте

Статус продукта:Производство

The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable, thin-film resistors to achieve a very low temperature coefficient and high initial accuracy.

The REF19x series is made up of micropower, low dropout voltage (LDV) devices, providing stable output voltage from supplies as low as 100 mV above the output voltage and consuming less than 45 μA of supply current. In sleep mode, which is enabled by applying a low TTL or CMOS level to the SLEEP pin, the output is turned off, and supply current is further reduced to less than 15 µA.

The REF19x series references are specified over the extended industrial temperature range (−40°C to +85°C), with typical performance specifications over −40°C to +125°C for applications such as automotive.

All electrical grades are available in an 8-lead SOIC_N package; the PDIP and TSSOP packages are available only in the lowest electrical grade. Products are also available in die form.

Applications

  • Portable instruments
  • ADCs and DACs
  • Smart sensors
  • Solar-powered applications
  • Loop current-powered instruments
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Initial Accuracy: ±2 mV Max
    • Temperature Coefficient: 5 ppm/°C Max
    • Low Supply Current: 45 µA Max
    • Sleep Mode: 15 µA Max
    • Low Dropout Voltage
    • Load Regulation: 4 ppm/mA
    • Line Regulation: 4 ppm/V
    • High Output Current: 30 mA
    • Short-Circuit Protection

    SOIC/TSSOP Pin Configuration for REF192

    Документация

    Наименование Тип контента Тип файлов
    REF19x Series: Precision Micropower, Low Dropout Voltage References Data Sheet (Rev L, 09/2011) (pdf, 694 kB) Технические описания PDF
    AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
    CN-0183: Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply  (pdf, 252 kB) Circuit Note PDF
    Precision Programmable Current Sources Use Digital Pots
    by Peter Khairolomour, Gary Leung, Alan Li, Analog Devices, Inc. (Design Brief, EDN, 3/31/2005)
    Технические статьи HTML
    XFET™ References
    (Analog Dialogue, Vol. 32, No. 1, 1998)
    Журнал Analog Dialogue HTML
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
    Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
    Design Calculators HTML
    REF192 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    REF192 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    REF192ES Статус: Obsolete 8 ld SOIC 8 Ind Tube, 98 $ 0,00 $ 0,00 N  Используемые материалы PCN/ PDN Контакты
    REF192ES-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,87 N  Используемые материалы PCN Купить
    REF192ESZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,61 $ 2,59 Y  Используемые материалы PCN Купить
    REF192ESZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,59 Y  Используемые материалы PCN Купить
    REF192ESZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,59 Y  Используемые материалы PCN Купить
    REF192FS Статус: Завершение продаж 8 ld SOIC 8 Ind Tube, 98 $ 0,00 $ 0,00 N  Используемые материалы PCN/ PDN Контакты
    REF192FSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,03 $ 2,01 Y  Используемые материалы PCN Купить
    REF192FSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 2,03 $ 2,01 Y  Используемые материалы PCN Купить
    REF192FSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,01 Y  Используемые материалы PCN Купить
    REF192GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,46 $ 1,44 Y  Используемые материалы PCN Купить
    REF192GRUZ Статус: Prodn 8 ld TSSOP 8 Ind Tube, 96 $ 2,30 $ 2,07 Y  Используемые материалы PCN Купить
    REF192GRUZ-REEL7 Статус: Prodn 8 ld TSSOP 8 Ind Reel, 1000 $ 0,00 $ 2,07 Y  Используемые материалы PCN Купить
    REF192GS Статус: Завершение продаж 8 ld SOIC 8 Ind Tube, 98 $ 0,00 $ 0,00 N  Используемые материалы PCN/ PDN Контакты
    REF192GSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,46 $ 1,44 Y  Используемые материалы PCN Купить
    REF192GSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,44 Y  Используемые материалы PCN Купить
    REF192GSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,44 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть