Добавить к Мастеру создания структурных схем

ADR440:  Ultralow Noise, LDO XFET® 2.048V Voltage Reference w/Current Sink and Source

Информация о продукте

Статус продукта:Производство

The ADR44x series is a family of XFET® voltage references featuring ultralow noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR44x is greatly minimized.

The XFET references offer better noise performance than buried Zener references, and XFET references operate off low supply voltage headroom (0.5 V). This combination of features makes the ADR44x family ideally suited for precision signal conversion applications in high-end data acquisition systems, optical networks, and medical applications.

The ADR44x family has the capability to source up to 10 mA of output current and sink up to −5 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.

Offered in two electrical grades, the ADR44x family is avail-able in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Precision data acquisition systems
  • High resolution data converters
  • Battery-powered instrumentation
  • Portable medical instruments
  • Industrial process control systems
  • Precision instruments
  • Optical control circuits
  • Data Sheet, Rev. C, 3/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Ultralow noise (0.1 Hz to 10 Hz)
      ADR440: 1 μV p-p
      ADR441: 1.2 μV p-p
      ADR443: 1.4 μV p-p
      ADR444: 1.8 μV p-p
      ADR445: 2.25 μV p-p
    • Low dropout operation: 500 mV
    • Superb temperature coefficient
      A Grade: 10 ppm/°C
      B Grade: 3 ppm/°C
    • Input range: (VOUT + 500 mV) to 18 V
    • High output source and sink current
      +10 mA and −5 mA, respectively
    • Wide temperature range: −40°C to +125°C

    Pin Configuration Diagram for ADR440

    Документация

    Наименование Тип контента Тип файлов
    ADR440/ADR441/ADR443/ADR444/ADR445: Ultralow Noise, LDO XFET Voltage References with Current Sink and Source Data Sheet (Rev E, 11/2010) (pdf, 522 kB) Технические описания PDF
    Low-Power Data Conversion Technology Enhances Portability
    (Electropages, 10/5/2006)
    Обзоры продукции HTML
    ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
    Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADR440 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть