Добавить к Мастеру создания структурных схем

ADR435:  Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability

Информация о продукте

Статус продукта:Производство

The ADR43x series is a family of XFET voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR43x is minimized.

The XFET references operate at lower current (800 µA) and supply headroom (2 V) than buried Zener references. Buried Zener references require more than 5 V headroom for operations. The ADR43x XFET references are the only low noise solutions for 5 V systems.

The ADR43x family has the capability to source up to 30 mA of output current and sink up to 20 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.

The ADR43x is available in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.

The ADR435-EP Supports defense and aerospace applications (AQEC standard)

Applications
  • Precision data acquisition systems
  • High resolution data converters
  • Medical instruments
  • Industrial process control systems
  • Optical control circuits
  • Precision instruments

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low noise (0.1 Hz to 10.0 Hz):
    3.5 µV p-p @ 2.5 V output
  • No external capacitor required
  • Low temperature coefficient
    A Grade: 10 ppm/°C maximum
    B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range:
    ADR430: 4.1 V to 18 V
    ADR431: 4.5 V to 18 V
    ADR433: 5.0 V to 18 V
    ADR434: 6.1 V to 18 V
    ADR435: 7.0 V to 18 V
    ADR439: 6.5 V to 18 V
  • High output source and sink current:
    +30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C

ADR435-EP Supports defense and aerospace applications (AQEC)

  • Download ADR435-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11602-02XE

Pin Configuration Diagram for ADR435

OF NOTE ...

Technical Articles:

Документация

Наименование Тип контента Тип файлов
ADR430/ADR431/ADR433/ADR434/ADR435/ADR439: Ultralow Noise XFET Voltage References with Current Sink and Source Capability Data Sheet (Rev J, 07/2011) (pdf, 1847 kB) Технические описания PDF
ADR431-EP/ADR434-EP/ADR435-EP: Low Noise XFET Voltage References with Current Sink and Source Capability (Rev A, 08/2010) (pdf, 145 kB) Технические описания PDF
ADR431/ADR434/ADR435-DSCC: Microcircuit, Linear, Low Noise, Voltage Reference, Monolithic Silicon Military Data Sheet (Rev A, 12/2010) (pdf) Технические описания PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
CN-0306: A 16-Bit, 100 kSPS Low Power Successive Approximation ADC System with Optimum Low Power Drive Amplifier for Sub-Nyquist Input Signals Up to 1 kHz  (pdf, 297 kB) Circuit Note PDF
CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection  (pdf, 336 kB) Circuit Note PDF
CN-0261: Optimizing AC Performance in an 18-bit, 250 kSPS, PulSAR Measurement Circuit  (pdf) Circuit Note PDF
CN-0180: Precision Single-Supply Differential ADC Driver for Industrial-Level Signals  (pdf, 388 kB) Circuit Note PDF
CN-0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC  (pdf, 85 kB) Circuit Note PDF
CN-0130: Integrated Device Power Supply (DPS) for ATE with Output Voltage Range 0 V to 25 V  (pdf, 231 kB) Circuit Note PDF
CN-0123: Automated Calibration Technique That Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to Less Than 1 mV  (pdf, 132 kB) Circuit Note PDF
CN-0104: Parametric Measurement Unit and Supporting Components for ATE Applications Using the AD5522 PMU and the AD7685 16-Bit ADC  (pdf, 247 kB) Circuit Note PDF
CN-0033: Converting a Single-Ended Signal with the AD7984 Differential PulSAR ADC  (pdf, 98 kB) Circuit Note PDF
CN-0032: Converting a Single-Ended Signal with the AD7982 Differential PulSAR ADC  (pdf, 99 kB) Circuit Note PDF
Low Cost, Low Power, High Performance AED Технические статьи HTML
High Performance Electrocardiogram (ECG) Signal Conditioning Технические статьи HTML
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Обзоры продукции HTML
ADR43x: The Newest Family of High Precision, Low Noise XFET® Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADR435 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADR435ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 3,18 $ 2,96 Y  Используемые материалы PCN Купить
ADR435ARMZ-REEL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 2,96 Y  Используемые материалы PCN Купить
ADR435ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,18 $ 2,96 Y  Используемые материалы PCN Купить
ADR435ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,96 Y  Используемые материалы PCN Купить
ADR435BRMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 4,74 $ 4,41 Y  Используемые материалы Уведомить меня Купить
ADR435BRMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 4,41 Y  Используемые материалы Уведомить меня Купить Образцы
ADR435BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,74 $ 4,41 Y  Используемые материалы PCN Купить
ADR435BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 4,41 Y  Используемые материалы PCN Купить
ADR435TRZ-EP Статус: Prodn 8 ld SOIC 8 Mil Tube, 98 $ 7,11 $ 6,62 Y  Используемые материалы Уведомить меня Купить
ADR435TRZ-EP-R7 Статус: Prodn 8 ld SOIC 8 Mil Reel, 1000 - $ 6,62 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть