Добавить к Мастеру создания структурных схем

ADR430:  Ultralow Noise XFET® 2.048V Voltage Reference w/Current Sink and Source Capability

Информация о продукте

Статус продукта:Производство

The ADR43x series is a family of XFET voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR43x is minimized.

The XFET references operate at lower current (800 µA) and supply headroom (2 V) than buried Zener references. Buried Zener references require more than 5 V headroom for operations. The ADR43x XFET references are the only low noise solutions for 5 V systems.

The ADR43x family has the capability to source up to 30 mA of output current and sink up to 20 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.

The ADR43x is available in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.

Applications
  • Precision data acquisition systems
  • High resolution data converters
  • Medical instruments
  • Industrial process control systems
  • Optical control circuits
  • Precision instruments
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.5 V output
    • No external capacitor required
    • Low temperature coefficient
      A Grade: 10 ppm/°C maximum
      B Grade: 3 ppm/°C maximum
    • Load regulation: 15 ppm/mA
    • Line regulation: 20 ppm/V
    • Wide operating range
      ADR430: 4.1 V to 18 V
      ADR431: 4.5 V to 18 V
      ADR433: 5.0 V to 18 V
      ADR434: 6.1 V to 18 V
      ADR435: 7.0 V to 18 V
      ADR439: 6.5 V to 18 V
    • High output source and sink current: +30 mA and −20 mA
    • Wide temperature range: −40°C to +125°C

    Pin Configuration Diagram for ADR430

    Документация

    Наименование Тип контента Тип файлов
    ADR430/ADR431/ADR433/ADR434/ADR435/ADR439: Ultralow Noise XFET Voltage References with Current Sink and Source Capability Data Sheet (Rev J, 07/2011) (pdf, 1847 kB) Технические описания PDF
    AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
    High Performance Electrocardiogram (ECG) Signal Conditioning Технические статьи HTML
    Low Power Continuous Wave (CW) Doppler for Portable Ultrasound Systems Технические статьи HTML
    Low-Power Data Conversion Technology Enhances Portability
    (Electropages, 10/5/2006)
    Обзоры продукции HTML
    ADR43x: The Newest Family of High Precision, Low Noise XFET® Обзор HTML
    ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
    Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
    Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
    Design Calculators HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADR430 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть