Добавить к Мастеру создания структурных схем

ADR420:  Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference

Информация о продукте

Статус продукта:Производство

The ADR42x are a series of ultraprecision, second generation eXtra implanted junction FET (XFET) voltage references featuring low noise, high accuracy, and excellent long-term stability in SOIC and MSOP footprints.

Patented temperature drift curvature correction technique and XFET technology minimize nonlinearity of the voltage change with temperature. The XFET architecture offers superior accuracy and thermal hysteresis to the band gap references. It also operates at lower power and lower supply headroom than the buried Zener references.

The superb noise and the stable and accurate characteristics of the ADR42x make them ideal for precision conversion applications such as optical networks and medical equipment. The ADR42x trim terminal can also be used to adjust the out-put voltage over a ±0.5% range without compromising any other performance. The ADR42x series voltage references offer two electrical grades and are specified over the extended industrial temperature range of −40°C to +125°C. Devices have 8-lead SOIC or 30% smaller, 8-lead MSOP packages.

Applications

  • Precision data acquisition systems
  • High resolution converters
  • Battery-powered instrumentation
  • Portable medical instruments
  • Industrial process control systems
  • Optical network control circuits
  • Data Sheet, Rev. H, 6/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Chinese data sheet available
    • Low noise (0.1 Hz to 10 Hz)
      ADR420: 1.75 μV p-p
      ADR421: 1.75 μV p-p
      ADR423: 2.0 μV p-p
      ADR425: 3.4 μV p-p
    • Low temperature coefficient: 3 ppm/°C
    • Long-term stability: 50 ppm/1000 hours
    • Load regulation: 70 ppm/mA
    • Line regulation: 35 ppm/V
    • Low hysteresis: 40 ppm typical
    • Wide operating range
      ADR420: 4 V to 18 V
      ADR421: 4.5 V to 18 V
      ADR423: 5 V to 18 V
      ADR425: 7 V to 18 V
    • Quiescent current: 0.5 mA maximum
    • High output current: 10 mA
    • Wide temperature range: −40°C to +125°C

    Pin Configuration for ADR420

    Документация

    Наименование Тип контента Тип файлов
    ADR420/ADR421/ADR423/ADR425: Ultraprecision, Low Noise, 2.048 V/2.500 V/3.00 V/5.00 V XFET® Voltage References Data Sheet (Rev I, 05/2011) (pdf, 544 kB) Технические описания PDF
    AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
    CN-0073: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5765 DAC  (pdf, 86 kB) Circuit Note PDF
    Low-Power Data Conversion Technology Enhances Portability
    (Electropages, 10/5/2006)
    Обзоры продукции HTML
    ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
    Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
    Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
    Design Calculators HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADR420 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть